Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, PA Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
R 12,1814 - R 23,1329 Request the lead time here
63.7 mm
M52 x 1.5
Red
21.5 mm
15.5 mm
Metric Threads
2
R 2,5177 - R 6,6803 3850 In stock - Delivery conditions may apply, visit our FAQs
23.5 mm
M18 x 1.5
Red
18.2 mm
13.5 mm
Metric Threads
2
Request the lead time here
13.0 mm
1/8"
Natural
15.2 mm
7.0 mm
Gas Threads
3
R 18,3046 - R 67,908 Request the lead time here
41.0 mm
1"
Natural
21.0 mm
11.0 mm
Gas Threads
3
R 2,3066 - R 7,5637 Request the lead time here
28.0 mm
5/8"14
Red
15.6 mm
9.6 mm
Gas Threads
1
R 3,1358 - R 10,3794 Request the lead time here
38.0 mm
7/8"
Red
31.6 mm
13.5 mm
Gas Threads
2
10083017 R 2,578 - R 7,3429 2700 In stock - Delivery conditions may apply, visit our FAQs
26.3 mm
M20 x 1.5
Red
18.1 mm
14.0 mm
Metric Threads
2
R 2,5026 - R 6,4043 2550 In stock - Delivery conditions may apply, visit our FAQs
22.0 mm
M16 x 1.5
Red
17.2 mm
13.5 mm
Metric Threads
2
R 2,0201 - R 4,6376 Request the lead time here
18.5 mm
M12 x 1
Red
16.7 mm
10.7 mm
Metric Threads
2
R 1,8392 - R 4,0689 3370 In stock - Delivery conditions may apply, visit our FAQs
15.3 mm
M10 x 1
Red
14.6 mm
10.4 mm
Metric Threads
2
R 2,3669 - R 6,2939 250 In stock - Delivery conditions may apply, visit our FAQs
31.3 mm
5/8"
Red
32.3 mm
13.9 mm
Gas Threads
2
R 7,6435 - R 19,8755 Request the lead time here
49.5 mm
1-1/4"
Red
19.4 mm
15.0 mm
Gas Threads
2
R 1,4412 - R 3,8094 2000 In stock - Delivery conditions may apply, visit our FAQs
22.2 mm
3/8"
Red
12.0 mm
5.5 mm
Gas Threads
2
R 9,2868 - R 27,6601 90 In stock - Delivery conditions may apply, visit our FAQs
73.7 mm
2"
Red
28.2 mm
10.7 mm
Gas Threads
2
R 1,4574 - R 2,2672 Request the lead time here
18.5 mm
M14 x 2.0
Red
17.2 mm
9.5 mm
Metric Threads
1
R 1,3833 - R 2,1518 Request the lead time here
15.3 mm
M10
Red
14.6 mm
10.4 mm
Metric Threads
1
R 1,6096 - R 2,5039 Request the lead time here
24.4 mm
M18 x 2.5
Red
18.3 mm
13.7 mm
Metric Threads
1
R 1,7755 - R 2,7619 Request the lead time here
26.3 mm
M20 x 2.5
Red
18.2 mm
14.0 mm
Metric Threads
1
R 1,6896 - R 2,6283 Request the lead time here
26.3 mm
M20 x 2.0
Red
18.2 mm
14.0 mm
Metric Threads
1
R 1,3092 - R 2,0365 Request the lead time here
17.2 mm
7/16" x 20
Red
16.1 mm
10.1 mm
UNF Threads
1
  • of 4
Threaded Plug Metric Threads M52 x 1.5 LDPE Red

10083055

Price Range
R 23,1329 - R 12,1814

Stock Levels
Request the lead time here
Attributes
  • D
    63.7 mm
  • H
    21.5 mm
  • L
    15.5 mm
  • Thread Size
    M52 x 1.5
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M18 x 1.5 LDPE Red

10071021

Price Range
R 6,6803 - R 2,5177

Stock Levels
3850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    23.5 mm
  • H
    18.2 mm
  • L
    13.5 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric Threads
Threaded Plug Gas Threads 1/8 PA Natural

10182710


Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H
    15.2 mm
  • L
    7.0 mm
  • Thread Size
    1/8"
  • Thread Standard
    Gas Threads
Threaded Plug Gas Threads 1 PA Natural

10182765

Price Range
R 67,908 - R 18,3046

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    21.0 mm
  • L
    11.0 mm
  • Thread Size
    1"
  • Thread Standard
    Gas Threads
Threaded Plug BSP Threads, Gas Threads 5/8 LDPE Red

10071397

Price Range
R 7,5637 - R 2,3066

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    15.6 mm
  • L
    9.6 mm
  • Thread Size
    5/8"14
  • Thread Standard
    BSP Threads
Threaded Plug BSP Threads, Gas Threads 7/8 LDPE Red

10082386

Price Range
R 10,3794 - R 3,1358

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
Threaded Plug Metric Threads M20 x 1.5 LDPE Red

10083017

Price Range
R 7,3429 - R 2,578

Stock Levels
2700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    26.3 mm
  • H
    18.1 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M16 x 1.5 LDPE Red

10083000

Price Range
R 6,4043 - R 2,5026

Stock Levels
2550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • L
    13.5 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M12 x 1.0 LDPE Red

10082973

Price Range
R 4,6376 - R 2,0201

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • L
    10.7 mm
  • Thread Size
    M12 x 1
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M10 x 1.0 LDPE Red

10082966

Price Range
R 4,0689 - R 1,8392

Stock Levels
3370 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10 x 1
  • Thread Standard
    Metric Threads
Threaded Plug BSP Threads, Gas Threads 5/8 LDPE Red

10071199

Price Range
R 6,2939 - R 2,3669

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.3 mm
  • H
    32.3 mm
  • L
    13.9 mm
  • Thread Size
    5/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP Threads, Gas Threads 1-1/4 LDPE Red

10071038

Price Range
R 19,8755 - R 7,6435

Stock Levels
Request the lead time here
Attributes
  • D
    49.5 mm
  • H
    19.4 mm
  • L
    15.0 mm
  • Thread Size
    1-1/4"
  • Thread Standard
    BSP Threads
Threaded Plug BSP Threads, Gas Threads 3/8 LDPE Red

10072981

Price Range
R 3,8094 - R 1,4412

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    22.2 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8"
  • Thread Standard
    Gas Threads
Threaded Plug BSP Threads, Gas Threads 2 LDPE Red

10071137

Price Range
R 27,6601 - R 9,2868

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    73.7 mm
  • H
    28.2 mm
  • L
    10.7 mm
  • Thread Size
    2"
  • Thread Standard
    BSP Threads
Threaded Plug Metric Threads M14 LDPE Red

20598082

Price Range
R 2,2672 - R 1,4574

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • L
    9.5 mm
  • Thread Size
    M14 x 2.0
  • Thread Standard
    Metric Threads
Threaded Plug UNF Threads M10 LDPE Red

20598075

Price Range
R 2,1518 - R 1,3833

Stock Levels
Request the lead time here
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M18 LDPE Red

20598105

Price Range
R 2,5039 - R 1,6096

Stock Levels
Request the lead time here
Attributes
  • D
    24.4 mm
  • H
    18.3 mm
  • L
    13.7 mm
  • Thread Size
    M18 x 2.5
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M20 LDPE Red

20598129

Price Range
R 2,7619 - R 1,7755

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 2.5
  • Thread Standard
    Metric Threads
Threaded Plug Metric Threads M20 LDPE Red

20598112

Price Range
R 2,6283 - R 1,6896

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 2.0
  • Thread Standard
    Metric Threads
Threaded Plug UNF Threads 7/16" x 20 LDPE Red

20598136

Price Range
R 2,0365 - R 1,3092

Stock Levels
Request the lead time here
Attributes
  • D
    17.2 mm
  • H
    16.1 mm
  • L
    10.1 mm
  • Thread Size
    7/16" x 20
  • Thread Standard
    UNF Threads