Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
Material: HDPE Colour: Yellow, Red Series Code: SR1126
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 1,8091 - R 2,0051 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
M14 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
Metric Threads
|
||
R 1,9599 - R 2,1558 | 950 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M16 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.776 in
19.7 mm
|
Metric Threads
|
||
R 2,397 - R 2,6684 | Request the lead time here |
0.906 in
23.0 mm
|
13/16
|
Yellow
|
0.571 in
14.5 mm
|
0.65 in
16.5 mm
|
0.992 in
25.2 mm
|
UNF Threads
|
||
R 8,126 - R 9,0154 | Request the lead time here |
1.89 in
48.0 mm
|
1-3/4
|
Yellow
|
0.571 in
14.5 mm
|
0.669 in
17.0 mm
|
2.071 in
52.6 mm
|
UNF Threads
|
||
R 7,5531 - R 8,3973 | Request the lead time here |
1.772 in
45.0 mm
|
1-5/8
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
UNF Threads
|
||
R 10,312 - R 11,4276 | Request the lead time here |
2.047 in
52.0 mm
|
1-7/8
|
Yellow
|
0.65 in
16.5 mm
|
0.748 in
19.0 mm
|
2.244 in
57.0 mm
|
UNF Threads
|
||
R 1,6282 - R 1,8091 | Request the lead time here |
0.551 in
14.0 mm
|
M12 x 1.0
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.606 in
15.4 mm
|
Metric Threads
|
||
R 1,4729 - R 1,6432 | 280 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
M8 x 1.0
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
Metric Threads
|
||
R 1,6432 - R 1,8242 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
M12 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.606 in
15.4 mm
|
Metric Threads
|
||
R 1,5679 - R 1,7337 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.0
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
Metric Threads
|
||
R 7,0555 - R 7,8244 | Request the lead time here |
1.575 in
40.0 mm
|
1-7/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.728 in
43.9 mm
|
UNF Threads
|
||
R 1,8091 - R 2,0051 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.591 in
15.0 mm
|
1/2
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
UNF Threads
|
||
R 2,6835 - R 2,985 | Request the lead time here |
1.024 in
26.0 mm
|
M24 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.122 in
28.5 mm
|
Metric Threads
|
||
R 3,3167 - R 3,6634 | Request the lead time here |
1.102 in
28.0 mm
|
M26 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.209 in
30.7 mm
|
Metric Threads
|
||
R 2,8192 - R 3,1508 | Request the lead time here |
1.063 in
27.0 mm
|
M25 x 1.5
|
Yellow
|
0.512 in
13.0 mm
|
0.591 in
15.0 mm
|
1.165 in
29.6 mm
|
Metric Threads
|
||
R 3,8293 - R 4,2514 | Request the lead time here |
1.181 in
30.0 mm
|
1-1/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.295 in
32.9 mm
|
UNF Threads
|
||
R 4,1609 - R 4,6132 | Request the lead time here |
1.26 in
32.0 mm
|
1-3/16
|
Yellow
|
0.65 in
16.5 mm
|
0.728 in
18.5 mm
|
1.382 in
35.1 mm
|
UNF Threads
|
||
R 17,5635 - R 19,5084 | Request the lead time here |
2.756 in
70.0 mm
|
2-1/4
|
Yellow
|
0.669 in
17.0 mm
|
0.768 in
19.5 mm
|
3.024 in
76.8 mm
|
BSP Threads
|
||
R 6,7239 - R 6,7239 | 360 In stock - Delivery conditions may apply, visit our FAQs |
1.417 in
36.0 mm
|
1
|
Yellow
|
0.669 in
17.0 mm
|
0.748 in
19.0 mm
|
1.555 in
39.5 mm
|
BSP Threads
|
||
R 1,497 - R 1,6583 | 500 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1/8
|
Yellow
|
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
BSP Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue