Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 32,5057 - R 49,9747 Request the lead time here
26.6
5.0
4.0
1.6
M8
R 27,862 - R 42,8987 Request the lead time here
13.3
3.5
3.0
1.3
M6
R 43,3409 - R 66,5593 Request the lead time here
22.1
8.0
6.0
2.1
M12
R 28,0831 - R 43,3409 Request the lead time here
17.3
3.5
3.0
1.3
M6
R 36,0437 - R 55,5029 Request the lead time here
33.6
5.0
4.0
1.6
M8
R 51,0804 - R 78,7213 Request the lead time here
41.9
6.5
5.0
1.9
M10
R 55,0607 - R 84,6917 Request the lead time here
42.1
8.0
6.0
2.1
M12
R 55,0607 - R 84,6917 Request the lead time here
64.6
5.0
4.0
1.6
M8
R 47,5423 - R 73,1931 Request the lead time here
51.6
5.0
4.0
1.6
M8
R 30,0733 - R 46,2156 Request the lead time here
13.6
5.0
4.0
1.6
M8
R 61,0311 - R 93,979 Request the lead time here
64.9
6.5
5.0
1.9
M10
R 71,4241 - R 109,9002 Request the lead time here
81.9
6.5
5.0
1.9
M10
R 32,5057 - R 43,3409 Request the lead time here
9.0
2.0
2.0
1.0
M4
R 42,0142 - R 64,7902 Request the lead time here
41.6
5.0
4.0
1.6
M8
R 39,3606 - R 60,5888 Request the lead time here
17.9
6.5
5.0
1.9
M10
R 49,0902 - R 75,4044 Request the lead time here
34.1
8.0
6.0
2.1
M12
R 57,7142 - R 88,672 Request the lead time here
51.9
6.5
5.0
1.9
M10
R 30,0733 - R 46,2156 Request the lead time here
17.6
5.0
4.0
1.6
M8
R 28,9677 - R 44,6677 Request the lead time here
26.0
3.0
2.5
1.0
M5
R 32,5057 - R 43,3409 Request the lead time here
11.0
2.0
2.0
1.0
M4
  • of 3
Thrust Screw M8 26.6 1.6 Steel

20254902

Price Range
R 49,9747 - R 32,5057

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    26.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
R 42,8987 - R 27,862

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M12 22.1 2.1 Steel

20255077

Price Range
R 66,5593 - R 43,3409

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    22.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 17.3 1.3 Steel

20255107

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 33.6 1.6 Steel

20255183

Price Range
R 55,5029 - R 36,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    33.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 41.9 1.9 Steel

20255268

Price Range
R 78,7213 - R 51,0804

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    41.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 42.1 2.1 Steel

20255329

Price Range
R 84,6917 - R 55,0607

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    42.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 64.6 1.6 Steel

20255213

Price Range
R 84,6917 - R 55,0607

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    64.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 51.6 1.6 Steel

20255206

Price Range
R 73,1931 - R 47,5423

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    51.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 64.9 1.9 Steel

20255282

Price Range
R 93,979 - R 61,0311

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    64.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 81.9 1.9 Steel

20255299

Price Range
R 109,9002 - R 71,4241

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    81.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M4 9.0 1.0 Steel

20255398

Price Range
R 43,3409 - R 32,5057

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    9.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
R 64,7902 - R 42,0142

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
R 60,5888 - R 39,3606

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 34.1 2.1 Steel

20255312

Price Range
R 75,4044 - R 49,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    34.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
R 88,672 - R 57,7142

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M5 26.0 1.0 Steel

20255480

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    26.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 11.0 1.0 Steel

20255404

Price Range
R 43,3409 - R 32,5057

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    11.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0