Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 30,2944 - R 46,6578 Request the lead time here
21.6
5.0
4.0
1.6
M8
R 30,0733 - R 46,2156 Request the lead time here
26.3
3.5
3.0
1.3
M6
R 28,9677 - R 44,6677 Request the lead time here
11.3
3.5
3.0
1.3
M6
R 34,2747 - R 52,8494 Request the lead time here
33.3
3.5
3.0
1.3
M6
R 28,9677 - R 44,6677 Request the lead time here
17.0
2.0
2.0
1.0
M4
R 33,3902 - R 51,3015 Request the lead time here
17.0
3.0
2.5
1.0
M5
R 28,0831 - R 43,3409 Request the lead time here
11.0
3.0
2.5
1.0
M5
R 36,0437 - R 55,5029 Request the lead time here
33.6
5.0
4.0
1.6
M8
R 51,0804 - R 78,7213 Request the lead time here
41.9
6.5
5.0
1.9
M10
R 55,0607 - R 84,6917 Request the lead time here
42.1
8.0
6.0
2.1
M12
R 30,0733 - R 46,2156 Request the lead time here
13.6
5.0
4.0
1.6
M8
R 61,0311 - R 93,979 Request the lead time here
64.9
6.5
5.0
1.9
M10
R 49,0902 - R 75,4044 Request the lead time here
34.1
8.0
6.0
2.1
M12
R 57,7142 - R 88,672 Request the lead time here
51.9
6.5
5.0
1.9
M10
R 99,2861 - R 152,7988 Request the lead time here
82.1
8.0
6.0
2.1
M12
R 73,4142 - R 112,7748 Request the lead time here
65.1
8.0
6.0
2.1
M12
R 47,5423 - R 73,1931 Request the lead time here
51.6
5.0
4.0
1.6
M8
R 71,4241 - R 109,9002 Request the lead time here
81.9
6.5
5.0
1.9
M10
R 44,2254 - R 68,1072 Request the lead time here
33.9
6.5
5.0
1.9
M10
R 39,3606 - R 60,5888 Request the lead time here
17.9
6.5
5.0
1.9
M10
  • of 3
Thrust Screw M8 21.6 1.6 Steel

20255084

Price Range
R 46,6578 - R 30,2944

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    21.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 26.3 1.3 Steel

20255121

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    26.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 11.3 1.3 Steel

20255060

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 33.3 1.3 Steel

20255138

Price Range
R 52,8494 - R 34,2747

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    33.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M4 17.0 1.0 Steel

20255428

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    17.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 17.0 1.0 Steel

20255473

Price Range
R 51,3015 - R 33,3902

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    17.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 11.0 1.0 Steel

20255459

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    11.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 33.6 1.6 Steel

20255183

Price Range
R 55,5029 - R 36,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    33.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 41.9 1.9 Steel

20255268

Price Range
R 78,7213 - R 51,0804

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    41.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 42.1 2.1 Steel

20255329

Price Range
R 84,6917 - R 55,0607

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    42.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 64.9 1.9 Steel

20255282

Price Range
R 93,979 - R 61,0311

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    64.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 34.1 2.1 Steel

20255312

Price Range
R 75,4044 - R 49,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    34.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
R 88,672 - R 57,7142

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
R 152,7988 - R 99,2861

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
R 112,7748 - R 73,4142

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 51.6 1.6 Steel

20255206

Price Range
R 73,1931 - R 47,5423

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    51.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 81.9 1.9 Steel

20255299

Price Range
R 109,9002 - R 71,4241

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    81.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 33.9 1.9 Steel

20255251

Price Range
R 68,1072 - R 44,2254

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    33.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
R 60,5888 - R 39,3606

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0