Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 28,9677 - R 44,6677 Request the lead time here
26.0
3.0
2.5
1.0
M5
R 28,9677 - R 44,6677 Request the lead time here
21.0
2.0
2.0
1.0
M4
R 32,5057 - R 43,3409 Request the lead time here
11.0
2.0
2.0
1.0
M4
R 28,0831 - R 43,3409 Request the lead time here
13.0
3.0
2.5
1.0
M5
R 32,9479 - R 44,0043 Request the lead time here
13.0
2.0
2.0
1.0
M4
R 90,441 - R 139,089 Request the lead time here
102.1
8.0
6.0
2.1
M12
R 28,0831 - R 43,3409 Request the lead time here
9.0
3.0
2.5
1.0
M5
R 28,0831 - R 43,3409 Request the lead time here
11.0
3.0
2.5
1.0
M5
R 33,3902 - R 51,3015 Request the lead time here
17.0
3.0
2.5
1.0
M5
R 28,9677 - R 44,6677 Request the lead time here
17.0
2.0
2.0
1.0
M4
R 40,4663 - R 62,1367 Request the lead time here
51.3
3.5
3.0
1.3
M6
R 43,7832 - R 67,4438 Request the lead time here
26.9
6.5
5.0
1.9
M10
R 63,2424 - R 97,2959 Request the lead time here
52.1
8.0
6.0
2.1
M12
R 28,5254 - R 44,0043 Request the lead time here
21.0
3.0
2.5
1.0
M5
R 42,0142 - R 64,7902 Request the lead time here
41.6
5.0
4.0
1.6
M8
R 39,3606 - R 60,5888 Request the lead time here
17.9
6.5
5.0
1.9
M10
R 73,4142 - R 112,7748 Request the lead time here
65.1
8.0
6.0
2.1
M12
R 30,0733 - R 46,2156 Request the lead time here
13.6
5.0
4.0
1.6
M8
R 61,0311 - R 93,979 Request the lead time here
64.9
6.5
5.0
1.9
M10
R 49,0902 - R 75,4044 Request the lead time here
34.1
8.0
6.0
2.1
M12
  • of 3
Thrust Screw M5 26.0 1.0 Steel

20255480

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    26.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 21.0 1.0 Steel

20255435

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    21.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M4 11.0 1.0 Steel

20255404

Price Range
R 43,3409 - R 32,5057

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    11.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 13.0 1.0 Steel

20255466

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    13.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 13.0 1.0 Steel

20255411

Price Range
R 44,0043 - R 32,9479

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    13.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M12 102.1 2.1 Steel

20255558

Price Range
R 139,089 - R 90,441

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    102.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 9.0 1.0 Steel

20255442

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    9.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 11.0 1.0 Steel

20255459

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    11.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M5 17.0 1.0 Steel

20255473

Price Range
R 51,3015 - R 33,3902

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    17.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 17.0 1.0 Steel

20255428

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    17.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
R 62,1367 - R 40,4663

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
R 67,4438 - R 43,7832

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
R 97,2959 - R 63,2424

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
R 44,0043 - R 28,5254

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
R 64,7902 - R 42,0142

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
R 60,5888 - R 39,3606

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
R 112,7748 - R 73,4142

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 64.9 1.9 Steel

20255282

Price Range
R 93,979 - R 61,0311

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    64.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 34.1 2.1 Steel

20255312

Price Range
R 75,4044 - R 49,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    34.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0