Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
R 30,2944 - R 46,6578 Request the lead time here
21.6
5.0
4.0
1.6
M8
R 32,5057 - R 49,9747 Request the lead time here
26.6
5.0
4.0
1.6
M8
R 27,862 - R 42,8987 Request the lead time here
13.3
3.5
3.0
1.3
M6
R 35,6015 - R 54,6184 Request the lead time here
41.3
3.5
3.0
1.3
M6
R 43,3409 - R 66,5593 Request the lead time here
22.1
8.0
6.0
2.1
M12
R 28,0831 - R 43,3409 Request the lead time here
17.3
3.5
3.0
1.3
M6
R 28,0831 - R 43,3409 Request the lead time here
21.3
3.5
3.0
1.3
M6
R 40,9085 - R 62,8001 Request the lead time here
21.9
6.5
5.0
1.9
M10
R 46,4367 - R 71,4241 Request the lead time here
27.1
8.0
6.0
2.1
M12
R 40,4663 - R 62,1367 Request the lead time here
51.3
3.5
3.0
1.3
M6
R 43,7832 - R 67,4438 Request the lead time here
26.9
6.5
5.0
1.9
M10
R 63,2424 - R 97,2959 Request the lead time here
52.1
8.0
6.0
2.1
M12
R 28,5254 - R 44,0043 Request the lead time here
21.0
3.0
2.5
1.0
M5
R 30,0733 - R 46,2156 Request the lead time here
26.3
3.5
3.0
1.3
M6
R 28,9677 - R 44,6677 Request the lead time here
11.3
3.5
3.0
1.3
M6
R 34,2747 - R 52,8494 Request the lead time here
33.3
3.5
3.0
1.3
M6
R 42,0142 - R 64,7902 Request the lead time here
41.6
5.0
4.0
1.6
M8
R 39,3606 - R 60,5888 Request the lead time here
17.9
6.5
5.0
1.9
M10
R 36,0437 - R 55,5029 Request the lead time here
33.6
5.0
4.0
1.6
M8
R 28,9677 - R 44,6677 Request the lead time here
21.0
2.0
2.0
1.0
M4
  • of 3
Thrust Screw M8 21.6 1.6 Steel

20255084

Price Range
R 46,6578 - R 30,2944

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    21.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 26.6 1.6 Steel

20254902

Price Range
R 49,9747 - R 32,5057

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    26.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
R 42,8987 - R 27,862

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 41.3 1.3 Steel

20255145

Price Range
R 54,6184 - R 35,6015

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    41.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M12 22.1 2.1 Steel

20255077

Price Range
R 66,5593 - R 43,3409

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    22.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 17.3 1.3 Steel

20255107

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 21.3 1.3 Steel

20255114

Price Range
R 43,3409 - R 28,0831

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    21.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M10 21.9 1.9 Steel

20255237

Price Range
R 62,8001 - R 40,9085

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    21.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 27.1 2.1 Steel

20255305

Price Range
R 71,4241 - R 46,4367

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    27.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
R 62,1367 - R 40,4663

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
R 67,4438 - R 43,7832

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
R 97,2959 - R 63,2424

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
R 44,0043 - R 28,5254

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 26.3 1.3 Steel

20255121

Price Range
R 46,2156 - R 30,0733

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    26.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 11.3 1.3 Steel

20255060

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 33.3 1.3 Steel

20255138

Price Range
R 52,8494 - R 34,2747

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    33.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
R 64,7902 - R 42,0142

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
R 60,5888 - R 39,3606

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 33.6 1.6 Steel

20255183

Price Range
R 55,5029 - R 36,0437

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    33.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M4 21.0 1.0 Steel

20255435

Price Range
R 44,6677 - R 28,9677

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    21.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0