Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
R 6,8183 - R 23,3129 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
15.0 mm
R 8,153 - R 27,8827 100 In stock - Delivery conditions may apply, visit our FAQs
M5
Nylon
10.0 mm
16.0 mm
15.0 mm
R 8,8493 - R 30,2328 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
15.0 mm
R 8,5447 - R 29,2028 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
8.0 mm
R 17,7857 - R 45,1027 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
50.0 mm
R 32,1043 - R 61,1766 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
80.0 mm
R 7,0504 - R 24,0963 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
20.0 mm
R 9,1249 - R 31,1758 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
16.0 mm
R 10,0389 - R 34,2513 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
25.0 mm
R 20,9338 - R 45,9586 Request the lead time here
M8
Nylon
12.0 mm
25.0 mm
70.0 mm
R 58,1736 - R 91,2644 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
30.0 mm
R 9,3135 - R 31,8286 175 In stock - Delivery conditions may apply, visit our FAQs
M6
Nylon
12.0 mm
25.0 mm
20.0 mm
R 81,0804 - R 122,5563 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
80.0 mm
R 57,042 - R 89,5091 Request the lead time here
M12
Nylon
12.0 mm
25.0 mm
20.0 mm
R 6,6297 - R 22,6311 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
12.0 mm
R 21,0788 - R 46,2778 Request the lead time here
M10
Nylon
12.0 mm
25.0 mm
20.0 mm
R 7,2971 - R 24,9523 Request the lead time here
M4
Nylon
10.0 mm
16.0 mm
25.0 mm
R 9,0524 - R 30,9147 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
25.0 mm
R 8,153 - R 27,8827 Request the lead time here
M5
Nylon
10.0 mm
16.0 mm
10.0 mm
R 8,3996 - R 28,7241 Request the lead time here
M6
Nylon
12.0 mm
25.0 mm
12.0 mm
  • of 6
Knurled Screw M4 15.0 mm Nylon Natural

10376188

Price Range
R 23,3129 - R 6,8183

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 15.0 mm Nylon Natural

10376263

Price Range
R 27,8827 - R 8,153

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 15.0 mm Nylon Natural

10376348

Price Range
R 30,2328 - R 8,8493

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 8.0 mm Nylon Natural

10376423

Price Range
R 29,2028 - R 8,5447

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 50.0 mm Nylon Natural

10376508

Price Range
R 45,1027 - R 17,7857

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 80.0 mm Nylon Natural

10376584

Price Range
R 61,1766 - R 32,1043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 20.0 mm Nylon Natural

10376195

Price Range
R 24,0963 - R 7,0504

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 16.0 mm Nylon Natural

10376447

Price Range
R 31,1758 - R 9,1249

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 25.0 mm Nylon Natural

10376362

Price Range
R 34,2513 - R 10,0389

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 70.0 mm Nylon Natural

10376522

Price Range
R 45,9586 - R 20,9338

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 30.0 mm Nylon Natural

10376607

Price Range
R 91,2644 - R 58,1736

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 20.0 mm Nylon Natural

10376355

Price Range
R 31,8286 - R 9,3135

Stock Levels
175 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm Nylon Natural

10376638

Price Range
R 122,5563 - R 81,0804

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 20.0 mm Nylon Natural

10376591

Price Range
R 89,5091 - R 57,042

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 12.0 mm Nylon Natural

10376171

Price Range
R 22,6311 - R 6,6297

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 20.0 mm Nylon Natural

10376553

Price Range
R 46,2778 - R 21,0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 25.0 mm Nylon Natural

10376201

Price Range
R 24,9523 - R 7,2971

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 25.0 mm Nylon Natural

10376287

Price Range
R 30,9147 - R 9,0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 10.0 mm Nylon Natural

10376256

Price Range
R 27,8827 - R 8,153

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 12.0 mm Nylon Natural

10376331

Price Range
R 28,7241 - R 8,3996

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head