Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
---|---|---|---|---|---|---|---|---|
R 38,0218 - R 42,1375 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.047 in
1.2 mm
|
6.4 mm
6.4 mm
|
282.00 Nmm
282.00 Nmm
|
||
R 40,3736 - R 44,7909 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.055 in
1.4 mm
|
7.9 mm
7.9 mm
|
370.00 Nmm
370.00 Nmm
|
||
R 33,906 - R 37,7202 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
R 38,0218 - R 42,1375 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
6.4 mm
6.4 mm
|
328.00 Nmm
328.00 Nmm
|
||
R 43,3285 - R 48,3187 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
R 45,9819 - R 51,2736 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
R 31,8255 - R 35,3684 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.035 in
0.9 mm
|
7.1 mm
7.1 mm
|
113.00 Nmm
113.00 Nmm
|
||
R 49,2233 - R 54,8165 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.079 in
2.0 mm
|
11.5 mm
11.5 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
R 58,0578 - R 64,5405 | Request the lead time here |
2.5 in
63.5 mm
|
270
|
0.087 in
2.2 mm
|
17.1 mm
17.1 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
R 78,9834 - R 87,5315 | Request the lead time here |
3.5 in
88.9 mm
|
270
|
0.106 in
2.7 mm
|
22.6 mm
22.6 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
R 38,0218 - R 42,1375 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
8.7 mm
8.7 mm
|
328.00 Nmm
328.00 Nmm
|
||
R 33,906 - R 37,7202 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
R 33,906 - R 37,7202 | Request the lead time here |
1.252 in
31.8 mm
|
180
|
0.043 in
1.1 mm
|
5.5 mm
5.5 mm
|
226.00 Nmm
226.00 Nmm
|
||
R 40,3736 - R 44,7909 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.055 in
1.4 mm
|
7.9 mm
7.9 mm
|
370.00 Nmm
370.00 Nmm
|
||
R 51,2736 - R 56,8668 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.063 in
1.6 mm
|
9.5 mm
9.5 mm
|
582.00 Nmm
582.00 Nmm
|
||
R 53,927 - R 60,1082 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.075 in
1.9 mm
|
12.7 mm
12.7 mm
|
989.00 Nmm
989.00 Nmm
|
||
R 33,906 - R 37,7202 | Request the lead time here |
1.252 in
31.8 mm
|
180
|
0.043 in
1.1 mm
|
5.5 mm
5.5 mm
|
226.00 Nmm
226.00 Nmm
|
||
R 38,0218 - R 42,1375 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
6.4 mm
6.4 mm
|
328.00 Nmm
328.00 Nmm
|
||
R 43,3285 - R 48,3187 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
R 45,9819 - R 51,2736 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue