Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
---|---|---|---|---|---|---|---|---|
R 33,906 - R 37,7202 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
R 61,2992 - R 68,0683 | Request the lead time here |
3 in
76.2 mm
|
180
|
0.094 in
2.4 mm
|
13.5 mm
13.5 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
R 31,2526 - R 34,7804 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
70.60 Nmm
70.60 Nmm
|
||
R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
10.51 Nmm
10.51 Nmm
|
||
R 31,2526 - R 34,7804 | Request the lead time here |
1 in
25.4 mm
|
180
|
0.031 in
0.8 mm
|
4.0 mm
4.0 mm
|
92.70 Nmm
92.70 Nmm
|
||
R 43,3285 - R 48,3187 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
11.1 mm
11.1 mm
|
475.00 Nmm
475.00 Nmm
|
||
R 125,2518 - R 139,0916 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.114 in
2.9 mm
|
16.3 mm
16.3 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
4.0 mm
4.0 mm
|
15.82 Nmm
15.82 Nmm
|
||
R 125,2518 - R 139,0916 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.114 in
2.9 mm
|
21.8 mm
21.8 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
R 47,7458 - R 53,0526 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.075 in
1.9 mm
|
10.7 mm
10.7 mm
|
989.00 Nmm
989.00 Nmm
|
||
R 45,9819 - R 51,2736 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.071 in
1.8 mm
|
13.1 mm
13.1 mm
|
791.00 Nmm
791.00 Nmm
|
||
R 30,0616 - R 33,303 | Request the lead time here |
1 in
25.4 mm
|
270
|
0.02 in
0.5 mm
|
4.8 mm
4.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
R 33,906 - R 37,7202 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.039 in
1.0 mm
|
5.5 mm
5.5 mm
|
155.40 Nmm
155.40 Nmm
|
||
R 190,9683 - R 200,9939 | Request the lead time here |
4 in
101.6 mm
|
180
|
0.134 in
3.4 mm
|
24.8 mm
24.8 mm
|
4519.00 Nmm
4519.00 Nmm
|
||
R 40,3736 - R 44,7909 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.055 in
1.4 mm
|
11.1 mm
11.1 mm
|
370.00 Nmm
370.00 Nmm
|
||
R 51,2736 - R 56,8668 | Request the lead time here |
2.5 in
63.5 mm
|
180
|
0.087 in
2.2 mm
|
11.9 mm
11.9 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
R 49,2233 - R 54,8165 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.079 in
2.0 mm
|
12.7 mm
12.7 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
R 30,0616 - R 33,303 | Request the lead time here |
0.752 in
19.1 mm
|
270
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
24.60 Nmm
24.60 Nmm
|
||
R 31,8255 - R 35,3684 | Request the lead time here |
1.252 in
31.8 mm
|
270
|
0.035 in
0.9 mm
|
7.1 mm
7.1 mm
|
113.00 Nmm
113.00 Nmm
|
||
R 49,2233 - R 54,8165 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.079 in
2.0 mm
|
11.5 mm
11.5 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue