Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | h | Type | View | |
---|---|---|---|---|---|---|
R 6,4374 - R 16,1764 | 100 In stock - Delivery conditions may apply, visit our FAQs |
2.48 in
63.0 mm
|
0.496 in
12.6 mm
|
|
||
R 4,6132 - R 11,0419 | Request the lead time here |
1.752 in
44.5 mm
|
0.488 in
12.4 mm
|
|
||
R 3,0906 - R 7,3981 | 1200 In stock - Delivery conditions may apply, visit our FAQs |
1.366 in
34.7 mm
|
0.492 in
12.5 mm
|
|
||
R 3,7087 - R 8,8887 | Request the lead time here |
1.622 in
41.2 mm
|
0.504 in
12.8 mm
|
|
||
R 5,0504 - R 12,0357 | Request the lead time here |
1.85 in
47.0 mm
|
0.488 in
12.4 mm
|
|
||
R 5,6082 - R 13,4159 | Request the lead time here |
2.106 in
53.5 mm
|
0.484 in
12.3 mm
|
|
||
R 7,342 - R 17,5567 | Request the lead time here |
2.748 in
69.8 mm
|
0.476 in
12.1 mm
|
|
||
R 3,3468 - R 8,0054 | Request the lead time here |
1.496 in
38.0 mm
|
0.48 in
12.2 mm
|
|
||
R 7,4023 - R 17,6119 | Request the lead time here |
2.854 in
72.5 mm
|
0.496 in
12.6 mm
|
|
||
R 2,0051 - R 4,7977 | Request the lead time here |
1.122 in
28.5 mm
|
0.524 in
13.3 mm
|
|
||
R 5,9399 - R 6,2414 | Request the lead time here |
2.244 in
57.0 mm
|
0.492 in
12.5 mm
|
|
||
R 2,2463 - R 5,3719 | 5800 In stock - Delivery conditions may apply, visit our FAQs |
1.248 in
31.7 mm
|
0.504 in
12.8 mm
|
|
||
R 11,9703 - R 39,6406 | Request the lead time here |
3.209 in
81.5 mm
|
2.126 in
54.0 mm
|
|
||
R 7,4174 - R 17,6671 | 980 In stock - Delivery conditions may apply, visit our FAQs |
2.972 in
75.5 mm
|
0.484 in
12.3 mm
|
|
||
R 7,4325 - R 17,7223 | Request the lead time here |
3.126 in
79.4 mm
|
0.5 in
12.7 mm
|
|
||
R 1,5528 - R 3,7211 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.87 in
22.1 mm
|
0.433 in
11.0 mm
|
|
||
R 6,3771 - R 13,4712 | Request the lead time here |
1.555 in
39.5 mm
|
1.693 in
43.0 mm
|
|
||
R 7,1762 - R 17,1702 | Request the lead time here |
2.614 in
66.4 mm
|
0.433 in
11.0 mm
|
|
||
R 5,2464 - R 10,269 | Request the lead time here |
1.22 in
31.0 mm
|
1.535 in
39.0 mm
|
|
||
R 9,121 - R 21,7526 | Request the lead time here |
3.346 in
85.0 mm
|
0.48 in
12.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue