Menu Search

Tube End Caps

In stock

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d h Type View
R 7,4174 - R 17,6671 980 In stock - Delivery conditions may apply, visit our FAQs
75.5 mm
12.3 mm
R 10,1612 - R 33,8988 Request the lead time here
70.0 mm
47.0 mm
R 7,4023 - R 17,6119 Request the lead time here
72.5 mm
12.6 mm
R 1,7488 - R 4,1793 Request the lead time here
25.5 mm
13.1 mm
R 1,2814 - R 3,0641 Request the lead time here
19.0 mm
13.0 mm
R 7,4325 - R 17,7223 Request the lead time here
79.4 mm
12.7 mm
R 5,2464 - R 10,269 Request the lead time here
31.0 mm
39.0 mm
R 6,3771 - R 13,4712 Request the lead time here
39.5 mm
43.0 mm
R 1,5528 - R 3,7211 1000 In stock - Delivery conditions may apply, visit our FAQs
22.1 mm
11.0 mm
R 3,3468 - R 8,0054 Request the lead time here
38.0 mm
12.2 mm
R 1,1578 - R 2,766 Request the lead time here
8.9 mm
8.0 mm
R 2,3066 - R 6,5699 943 In stock - Delivery conditions may apply, visit our FAQs
25.0 mm
37.0 mm
R 7,0706 - R 18,3848 Request the lead time here
57.0 mm
44.0 mm
R 5,2464 - R 12,5326 800 In stock - Delivery conditions may apply, visit our FAQs
50.3 mm
11.7 mm
R 9,121 - R 21,7526 Request the lead time here
85.0 mm
12.2 mm
R 3,0906 - R 7,3981 1200 In stock - Delivery conditions may apply, visit our FAQs
34.7 mm
12.5 mm
R 5,0504 - R 12,0357 Request the lead time here
47.0 mm
12.4 mm
R 6,5128 - R 15,5691 100 In stock - Delivery conditions may apply, visit our FAQs
59.5 mm
12.5 mm
R 6,4374 - R 16,1764 100 In stock - Delivery conditions may apply, visit our FAQs
63.0 mm
12.6 mm
R 11,9703 - R 39,6406 Request the lead time here
81.5 mm
54.0 mm
  • of 2
Tube End Caps 75.5 mm 12.3 mm LDPE Red

10069783

Price Range
R 17,6671 - R 7,4174

Stock Levels
980 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    75.5 mm
  • h
    12.3 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 70.0 mm 47.0 mm LDPE Red

10085387

Price Range
R 33,8988 - R 10,1612

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    47.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 72.5 mm 12.6 mm LDPE Red

10084540

Price Range
R 17,6119 - R 7,4023

Stock Levels
Request the lead time here
Attributes
  • d
    72.5 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 25.5 mm 13.1 mm LDPE Red

10072622

Price Range
R 4,1793 - R 1,7488

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • h
    13.1 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 19.0 mm 13.0 mm LDPE Red

10082379

Price Range
R 3,0641 - R 1,2814

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • h
    13.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 79.4 mm 12.7 mm LDPE Red

10075098

Price Range
R 17,7223 - R 7,4325

Stock Levels
Request the lead time here
Attributes
  • d
    79.4 mm
  • h
    12.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 31.0 mm 39.0 mm LDPE Red

10085363

Price Range
R 10,269 - R 5,2464

Stock Levels
Request the lead time here
Attributes
  • d
    31.0 mm
  • h
    39.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 39.5 mm 43.0 mm LDPE Red

10085264

Price Range
R 13,4712 - R 6,3771

Stock Levels
Request the lead time here
Attributes
  • d
    39.5 mm
  • h
    43.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 22.1 mm 11.0 mm LDPE Red

10082102

Price Range
R 3,7211 - R 1,5528

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    22.1 mm
  • h
    11.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 38.0 mm 12.2 mm LDPE Red

10071502

Price Range
R 8,0054 - R 3,3468

Stock Levels
Request the lead time here
Attributes
  • d
    38.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 8.9 mm 8.0 mm PVC Red

10090381

Price Range
R 2,766 - R 1,1578

Stock Levels
Request the lead time here
Attributes
  • d
    8.9 mm
  • h
    8.0 mm
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Tube End Caps 25.0 mm 37.0 mm LDPE Red

10085356

Price Range
R 6,5699 - R 2,3066

Stock Levels
943 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    25.0 mm
  • h
    37.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Tube End Caps 57.0 mm 44.0 mm LDPE Red

10085370

Price Range
R 18,3848 - R 7,0706

Stock Levels
Request the lead time here
Attributes
  • d
    57.0 mm
  • h
    44.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 50.3 mm 11.7 mm LDPE Red

10077887

Price Range
R 12,5326 - R 5,2464

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    50.3 mm
  • h
    11.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 85.0 mm 12.2 mm LDPE Red

10084533

Price Range
R 21,7526 - R 9,121

Stock Levels
Request the lead time here
Attributes
  • d
    85.0 mm
  • h
    12.2 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 34.7 mm 12.5 mm LDPE Red

10070666

Price Range
R 7,3981 - R 3,0906

Stock Levels
1200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    34.7 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 47.0 mm 12.4 mm LDPE Red

10072745

Price Range
R 12,0357 - R 5,0504

Stock Levels
Request the lead time here
Attributes
  • d
    47.0 mm
  • h
    12.4 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 59.5 mm 12.5 mm LDPE Red

10071434

Price Range
R 15,5691 - R 6,5128

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    59.5 mm
  • h
    12.5 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 63.0 mm 12.6 mm LDPE Red

10071854

Price Range
R 16,1764 - R 6,4374

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    63.0 mm
  • h
    12.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Tube End Caps 81.5 mm 54.0 mm LDPE Red

10085394

Price Range
R 39,6406 - R 11,9703

Stock Levels
Request the lead time here
Attributes
  • d
    81.5 mm
  • h
    54.0 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790