Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Outside Diameter | View | |
---|---|---|---|---|---|
R 398,4712 - R 398,4712 | Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.472 in
12.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Black
|
2.165 in
55.0 mm
|
||
R 397,944 - R 397,944 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.63 in
16.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.551 in
14.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.709 in
18.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.63 in
16.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Black
|
2.362 in
60.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Grey
|
2.362 in
60.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.394 in
10.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue