Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Aluminium Square Structural Framing Tube Support is available in grey or black. Suitable for use with various hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Outside Diameter | View | |
---|---|---|---|---|---|
R 398,4712 - R 398,4712 | Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.472 in
12.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Black
|
2.165 in
55.0 mm
|
||
R 397,944 - R 397,944 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.63 in
16.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.394 in
10.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.551 in
14.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.709 in
18.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.63 in
16.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 543,0293 - R 543,0293 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Black
|
2.362 in
60.0 mm
|
||
R 638,1756 - R 638,1756 | Request the lead time here |
Grey
|
2.362 in
60.0 mm
|
||
R 342,2188 - R 342,2188 | Request the lead time here |
Grey
|
0.394 in
10.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Grey
|
0.315 in
8.0 mm
|
||
R 343,2733 - R 343,2733 | Request the lead time here |
Black
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue