Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
R 0,4336 - R 0,8001 Request the lead time here
Hole
20.7 mm
R 0,4182 - R 0,7716 Request the lead time here
Hole
31.8 mm
R 0,4167 - R 0,7653 Request the lead time here
Hole
30.5 mm
R 0,4244 - R 0,7811 Request the lead time here
Hole
23.0 mm
R 0,2496 - R 0,3655 Request the lead time here
Hole
12.2 mm
R 0,3459 - R 0,6435 1000 In stock - Delivery conditions may apply, visit our FAQs
Hole
26.2 mm
R 0,6575 - R 0,7956 Request the lead time here
1/4" Lock
R 0,917 - R 1,1096 Request the lead time here
Ball
R 1,8606 - R 3,1309 Request the lead time here
Ball
55.6 mm
R 0,4782 - R 0,8839 Request the lead time here
Ball
26.1 mm
R 0,7581 - R 1,3978 Request the lead time here
Ball
43.4 mm
R 0,8893 - R 0,8893 Request the lead time here
Ball
13.5 mm
22.9 mm
R 3,383 - R 5,0284 Request the lead time here
Ball
36.5 mm
68.1 mm
R 0,7627 - R 1,4105 Request the lead time here
Hole
38.6 mm
R 4,6852 - R 6,5986 Request the lead time here
Ball
87.6 mm
R 2,4142 - R 3,5736 Request the lead time here
Ball
30.1 mm
55.6 mm
R 0,5228 - R 0,9645 2000 In stock - Delivery conditions may apply, visit our FAQs
Ball
39.4 mm
R 5,5513 - R 5,8285 Request the lead time here
Ball
39.7 mm
74.4 mm
R 1,6393 - R 1,6393 Request the lead time here
Ball
9.5 mm
25.0 mm
R 0,7042 - R 1,2998 Request the lead time here
Ball
12.7 mm
30.5 mm
  • of 2
Twist Ties 4.1 mm 6.1 mm 20.7 mm Nylon 6/6 Natural

10010921

Price Range
R 0,8001 - R 0,4336

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    20.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 31.8 mm Nylon 6/6 Natural

10010969

Price Range
R 0,7716 - R 0,4182

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10010952

Price Range
R 0,7653 - R 0,4167

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 23.0 mm Nylon 6/6 Natural

10010938

Price Range
R 0,7811 - R 0,4244

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 3.2 mm 3.8 mm 12.2 mm Nylon 6/6 Natural

10010914

Price Range
R 0,3655 - R 0,2496

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm Nylon 6/6 Natural

10010945

Price Range
R 0,6435 - R 0,3459

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 6.9 mm (DIA) PA Natural

10363393

Price Range
R 0,7956 - R 0,6575

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    1/4" Lock
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 20.3 mm (DIA) PA Natural

10363423

Price Range
R 1,1096 - R 0,917

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Commodity Code
    3926909790
  • Full Material
    Polyamide 66
Twist Ties 30.2 mm 55.6 mm Nylon 6/6 Natural

10175705

Price Range
R 3,1309 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

10036051

Price Range
R 0,8839 - R 0,4782

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Natural

10036136

Price Range
R 1,3978 - R 0,7581

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 13.5 mm (DIA) PA Black

10113356

Price Range
R 0,8893 - R 0,8893

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 36.5 mm (DIA) PA Black

10175736

Price Range
R 5,0284 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

10010976

Price Range
R 1,4105 - R 0,7627

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

10175767

Price Range
R 6,5986 - R 4,6852

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 30.1 mm (DIA) PA Black

10175712

Price Range
R 3,5736 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Natural

10036112

Price Range
R 0,9645 - R 0,5228

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 39.7 mm (DIA) PA Black

10175750

Price Range
R 5,8285 - R 5,5513

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E71558
Twist Ties 9.5 mm (DIA) PA Natural

10118535

Price Range
R 1,6393 - R 1,6393

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA Black

10036082

Price Range
R 1,2998 - R 0,7042

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E71558