Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
R 2,4142 - R 3,5736 Request the lead time here
Ball
30.1 mm
55.6 mm
R 0,6058 - R 1,1179 Request the lead time here
Ball
10.2 mm
26.2 mm
R 3,1216 - R 4,6331 Request the lead time here
Ball
74.4 mm
R 0,5105 - R 0,9392 934 In stock - Delivery conditions may apply, visit our FAQs
Ball
33.7 mm
R 5,5513 - R 5,8285 Request the lead time here
Ball
39.7 mm
74.4 mm
R 0,4936 - R 0,9108 Request the lead time here
Ball
30.5 mm
R 1,3491 - R 1,3491 Request the lead time here
Ball
20.0 mm
R 3,383 - R 5,0284 Request the lead time here
Ball
36.5 mm
68.1 mm
R 3,0535 - R 3,7476 Request the lead time here
Ball
68.1 mm
R 4,6852 - R 6,5986 Request the lead time here
Ball
87.6 mm
R 0,5228 - R 0,9645 2000 In stock - Delivery conditions may apply, visit our FAQs
Ball
39.4 mm
R 2,5967 - R 2,5967 Request the lead time here
Ball
20.0 mm
37.7 mm
R 0,7627 - R 1,4105 Request the lead time here
Hole
38.6 mm
10036105 R 0,5597 - R 1,0325 15000 In stock - Delivery conditions may apply, visit our FAQs
Ball
16.5 mm
33.7 mm
R 0,4782 - R 0,8839 Request the lead time here
Ball
26.1 mm
R 1,8606 - R 3,1309 Request the lead time here
Ball
55.6 mm
R 1,3885 - R 2,3561 Request the lead time here
Ball
43.4 mm
R 4,9179 - R 6,8183 Request the lead time here
Ball
35.0 mm
56.0 mm
R 0,8893 - R 0,8893 Request the lead time here
Ball
13.5 mm
22.9 mm
R 0,7581 - R 1,3978 Request the lead time here
Ball
43.4 mm
  • of 2
Twist Ties 30.1 mm (DIA) PA Black

10175712

Price Range
R 3,5736 - R 2,4142

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E71558
Twist Ties 7.6 mm 10.2 mm 26.2 mm PA Black

10036068

Price Range
R 1,1179 - R 0,6058

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E71558
Twist Ties 39.7 mm 74.4 mm Nylon 6/6 Natural

10175743

Price Range
R 4,6331 - R 3,1216

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 33.7 mm Nylon 6/6 Natural

10036099

Price Range
R 0,9392 - R 0,5105

Stock Levels
934 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 39.7 mm (DIA) PA Black

10175750

Price Range
R 5,8285 - R 5,5513

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E71558
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10036075

Price Range
R 0,9108 - R 0,4936

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.0 mm 6.5 mm 20.0 mm Nylon 6/6 Natural

10061442

Price Range
R 1,3491 - R 1,3491

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    20.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm (DIA) PA Black

10175736

Price Range
R 5,0284 - R 3,383

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 36.5 mm 68.1 mm Nylon 6/6 Natural

10175729

Price Range
R 3,7476 - R 3,0535

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

10175767

Price Range
R 6,5986 - R 4,6852

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Natural

10036112

Price Range
R 0,9645 - R 0,5228

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 20.0 mm (DIA) PA Natural

10118566

Price Range
R 2,5967 - R 2,5967

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    37.7 mm
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

10010976

Price Range
R 1,4105 - R 0,7627

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 33.7 mm PA Black

10036105

Price Range
R 1,0325 - R 0,5597

Stock Levels
15000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E71558
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

10036051

Price Range
R 0,8839 - R 0,4782

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 30.2 mm 55.6 mm Nylon 6/6 Natural

10175705

Price Range
R 3,1309 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Black

10036143

Price Range
R 2,3561 - R 1,3885

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 35.0 mm (DIA) PA Natural

10118580

Price Range
R 6,8183 - R 4,9179

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    56.0 mm
  • Commodity Code
    3926909790
Twist Ties 13.5 mm (DIA) PA Black

10113356

Price Range
R 0,8893 - R 0,8893

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Natural

10036136

Price Range
R 1,3978 - R 0,7581

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790