Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| R 2,4142 - R 3,5736 | Request the lead time here |
Ball
|
1.185 in
30.1 mm
|
2.189 in
55.6 mm
|
||
| R 0,6058 - R 1,1179 | Request the lead time here |
Ball
|
0.402 in
10.2 mm
|
1.031 in
26.2 mm
|
||
| R 3,1216 - R 4,6331 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
||
| R 0,5105 - R 0,9392 | 934 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.327 in
33.7 mm
|
||
| R 5,5513 - R 5,8285 | Request the lead time here |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
| R 0,4936 - R 0,9108 | Request the lead time here |
Ball
|
|
1.201 in
30.5 mm
|
||
| R 1,3491 - R 1,3491 | Request the lead time here |
Ball
|
|
0.787 in
20.0 mm
|
||
| R 3,383 - R 5,0284 | Request the lead time here |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| R 3,0535 - R 3,7476 | Request the lead time here |
Ball
|
|
2.681 in
68.1 mm
|
||
| R 4,6852 - R 6,5986 | Request the lead time here |
Ball
|
|
3.449 in
87.6 mm
|
||
| R 0,5228 - R 0,9645 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
|
1.551 in
39.4 mm
|
||
| R 2,5967 - R 2,5967 | Request the lead time here |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
| R 0,7627 - R 1,4105 | Request the lead time here |
Hole
|
|
1.52 in
38.6 mm
|
||
| 10036105 | R 0,5597 - R 1,0325 | 15000 In stock - Delivery conditions may apply, visit our FAQs |
Ball
|
0.65 in
16.5 mm
|
1.327 in
33.7 mm
|
|
| R 0,4782 - R 0,8839 | Request the lead time here |
Ball
|
|
1.028 in
26.1 mm
|
||
| R 1,8606 - R 3,1309 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
||
| R 1,3885 - R 2,3561 | Request the lead time here |
Ball
|
|
1.709 in
43.4 mm
|
||
| R 4,9179 - R 6,8183 | Request the lead time here |
Ball
|
1.378 in
35.0 mm
|
2.205 in
56.0 mm
|
||
| R 0,8893 - R 0,8893 | Request the lead time here |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
||
| R 0,7581 - R 1,3978 | Request the lead time here |
Ball
|
|
1.709 in
43.4 mm