A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Bore Diameter | View | |
---|---|---|---|---|---|
R 794,8334 - R 794,8334 | Request the lead time here |
Black
|
1.772 in
45.0 mm
|
||
R 780,6385 - R 780,6385 | Request the lead time here |
Black
|
1.378 in
35.0 mm
|
||
R 407,9345 - R 407,9345 | Request the lead time here |
Black
|
0.551 in
14.0 mm
|
||
R 823,7506 - R 823,7506 | Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
||
R 472,0685 - R 472,0685 | Request the lead time here |
Natural
|
0.787 in
20.0 mm
|
||
R 794,8334 - R 794,8334 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
R 691,8056 - R 691,8056 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
||
R 794,8334 - R 794,8334 | Request the lead time here |
Black
|
1.89 in
48.0 mm
|
||
R 1 182,7868 - R 1 182,7868 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
R 1 008,7843 - R 1 008,7843 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
||
R 926,2511 - R 926,2511 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
R 794,3061 - R 794,3061 | Request the lead time here |
Natural
|
1.89 in
48.0 mm
|
||
R 790,1017 - R 790,1017 | Request the lead time here |
Black
|
1.378 in
35.0 mm
|
||
R 474,1637 - R 474,1637 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
||
R 1 008,7843 - R 1 008,7843 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
R 822,696 - R 822,696 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
R 925,2104 - R 925,2104 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
R 794,8334 - R 794,8334 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
R 789,0472 - R 789,0472 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
R 472,0685 - R 472,0685 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue