Menu Search

Two Way Connector Clamp

In production

A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.

  • Features entry points for two circular structural tubes.
  • Available in a choice of grey or black.
  • Support multiple hole sizes.
  • Available in two materials; Aluminium and Steel.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Colour Bore Diameter View
R 794,3061 - R 794,3061 Request the lead time here
Natural
48.0 mm
R 794,3061 - R 794,3061 Request the lead time here
Natural
42.0 mm
R 485,2089 - R 485,2089 Request the lead time here
Natural
25.0 mm
R 1 184,8959 - R 1 184,8959 Request the lead time here
Natural
55.0 mm
R 1 191,1955 - R 1 191,1955 Request the lead time here
Black
50.0 mm
R 826,3731 - R 826,3731 Request the lead time here
Natural
48.0 mm
R 789,0472 - R 789,0472 Request the lead time here
Natural
30.0 mm
R 1 191,1955 - R 1 191,1955 Request the lead time here
Black
55.0 mm
R 691,8056 - R 691,8056 Request the lead time here
Natural
30.0 mm
R 482,5724 - R 482,5724 Request the lead time here
Natural
30.0 mm
R 407,9345 - R 407,9345 Request the lead time here
Black
14.0 mm
R 781,693 - R 781,693 Request the lead time here
Natural
35.0 mm
R 823,7506 - R 823,7506 Request the lead time here
Natural
48.0 mm
R 831,632 - R 831,632 Request the lead time here
Black
45.0 mm
R 474,1637 - R 474,1637 Request the lead time here
Black
25.0 mm
R 1 008,7843 - R 1 008,7843 Request the lead time here
Black
42.0 mm
R 822,696 - R 822,696 Request the lead time here
Black
42.0 mm
R 472,0685 - R 472,0685 Request the lead time here
Natural
25.0 mm
R 1 008,7843 - R 1 008,7843 Request the lead time here
Natural
40.0 mm
R 474,1637 - R 474,1637 Request the lead time here
Black
25.0 mm
  • of 10
Two Way Connector Clamp 48.0 mm 25.0 mm Natural

10493939

Price Range
R 794,3061 - R 794,3061

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 25.0 mm Natural

10493816

Price Range
R 794,3061 - R 794,3061

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 25.0 mm 25.0 mm Natural

10495735

Price Range
R 485,2089 - R 485,2089

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 55.0 mm 55.0 mm Natural

10495971

Price Range
R 1 184,8959 - R 1 184,8959

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 50.0 mm 50.0 mm Black

10495964

Price Range
R 1 191,1955 - R 1 191,1955

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 48.0 mm 48.0 mm Natural

10495919

Price Range
R 826,3731 - R 826,3731

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 30.0 mm 30.0 mm Natural

10495773

Price Range
R 789,0472 - R 789,0472

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
T-Angle Connector Clamp 55.0 mm 55.0 mm Black

10495988

Price Range
R 1 191,1955 - R 1 191,1955

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10494561

Price Range
R 691,8056 - R 691,8056

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 30.0 mm 30.0 mm Natural

10384497

Price Range
R 482,5724 - R 482,5724

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamps 14.0 mm Black

10383551

Price Range
R 407,9345 - R 407,9345

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 35.0 mm 35.0 mm Natural

10385050

Price Range
R 781,693 - R 781,693

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 48.0 mm 48.0 mm Natural

10417041

Price Range
R 823,7506 - R 823,7506

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
T-Angle Connector Clamp 45.0 mm 45.0 mm Black

10495902

Price Range
R 831,632 - R 831,632

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10468135

Price Range
R 474,1637 - R 474,1637

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 42.0 mm Black

10494318

Price Range
R 1 008,7843 - R 1 008,7843

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 42.0 mm 42.0 mm Black

10413388

Price Range
R 822,696 - R 822,696

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Natural

10469286

Price Range
R 472,0685 - R 472,0685

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090
Two Way Connector Clamp 40.0 mm 40.0 mm Natural

10494653

Price Range
R 1 008,7843 - R 1 008,7843

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Natural
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Two Way Connector Clamp 25.0 mm 25.0 mm Black

10468838

Price Range
R 474,1637 - R 474,1637

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Black
  • Compatible Tube Shape
    Round
  • Commodity Code
    7609000090