A useful Two-way Connector Clamp that has entry points for two tubes. Available in stainless steel or aluminium. Compatible for use with multiple hole sizes.
Material: Stainless Steel, Aluminium Colour: Natural, Black Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Bore Diameter | View | |
---|---|---|---|---|---|
R 781,693 - R 781,693 | Request the lead time here |
Natural
|
1.575 in
40.0 mm
|
||
R 781,693 - R 781,693 | Request the lead time here |
Natural
|
1.26 in
32.0 mm
|
||
R 794,8334 - R 794,8334 | Request the lead time here |
Black
|
1.89 in
48.0 mm
|
||
R 485,7361 - R 485,7361 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
R 926,2511 - R 926,2511 | Request the lead time here |
Natural
|
1.378 in
35.0 mm
|
||
R 474,1637 - R 474,1637 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
||
R 925,2104 - R 925,2104 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
R 688,1146 - R 688,1146 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
||
R 823,7506 - R 823,7506 | Request the lead time here |
Natural
|
1.654 in
42.0 mm
|
||
R 1 008,7843 - R 1 008,7843 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
||
R 474,1637 - R 474,1637 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
R 794,3061 - R 794,3061 | Request the lead time here |
Natural
|
1.772 in
45.0 mm
|
||
R 926,2511 - R 926,2511 | Request the lead time here |
Natural
|
1.181 in
30.0 mm
|
||
R 823,7506 - R 823,7506 | Request the lead time here |
Natural
|
1.969 in
50.0 mm
|
||
R 1 008,7843 - R 1 008,7843 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
R 832,1593 - R 832,1593 | Request the lead time here |
Natural
|
0.709 in
18.0 mm
|
||
R 925,2104 - R 925,2104 | Request the lead time here |
Black
|
1.575 in
40.0 mm
|
||
R 474,1637 - R 474,1637 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
R 688,1146 - R 688,1146 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
||
R 485,7361 - R 485,7361 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue