Menu Search

Unicap M4 3.0 mm 11.3 mm PP White

This low profile unicap washer is manufactured from white Polypropylene (PP) and is used to conceal and protect exposed screws or bolts.
Essentra Part Number:

20842178

Manufacturer Part Number:

20842178

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 2,8747
2500 + R 2,0532
Standard pack: 2500

Order in multiple of 250

Total price:

R 718,68

250 x R 2,8747

Add sample +

Specifications

Imperial
Metric
SKU attributes
H 3.0 mm
Component Type Washer
Screw Size M4
Full Material Polypropylene
Colour White
Type 6
Commodity Code 3923509000

Product 20842178 replaces:

Unicap M4 4.5 mm 11.3 mm PP White
Essentra Part Number: 10206737
Manufacturer Part Number: 13299

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us