Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
---|---|---|---|---|---|
R 3,5556 - R 3,7815 | 590 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
R 3,5224 - R 5,6795 | 73260 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
R 9,2851 - R 10,6056 | 3793 In stock - Delivery conditions may apply, visit our FAQs |
1.000 in
25.4 mm
|
1.374 in
34.9 mm
|
||
R 6,77 - R 30,0706 | Request the lead time here |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
||
R 3,5224 - R 8,751 | 282 In stock - Delivery conditions may apply, visit our FAQs |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||
R 9,3727 - R 41,5949 | 1642 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
R 10,2545 - R 11,6198 | 14903 In stock - Delivery conditions may apply, visit our FAQs |
1.059 in
26.9 mm
|
1.5 in
38.1 mm
|
||
R 6,9264 - R 22,4591 | 424 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
R 4,4382 - R 11,6632 | 432 In stock - Delivery conditions may apply, visit our FAQs |
0.500 in
12.7 mm
|
0.752 in
19.1 mm
|
||
R 3,6633 - R 9,1567 | 2897 In stock - Delivery conditions may apply, visit our FAQs |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||
R 1,4653 - R 2,521 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.312 in
7.9 mm
|
0.5 in
12.7 mm
|
||
R 2,522 - R 4,1002 | 2074 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
0.626 in
15.9 mm
|
||
10380376 | R 7,4947 - R 8,9041 | 490 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
|
R 2,176 - R 2,7478 | 453 In stock - Delivery conditions may apply, visit our FAQs |
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||
R 5,2836 - R 13,199 | Request the lead time here |
0.560 in
14.2 mm
|
0.874 in
22.2 mm
|
||
R 4,7764 - R 12,605 | 11 In stock - Delivery conditions may apply, visit our FAQs |
1.062 in
27 mm
|
1.5 in
38.1 mm
|
||
R 3,4238 - R 8,5627 | 3785 In stock - Delivery conditions may apply, visit our FAQs |
0.750 in
19.1 mm
|
1 in
25.4 mm
|
||
R 8,7042 - R 9,8377 | Request the lead time here |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
||
R 2,3172 - R 2,8608 | Request the lead time here |
0.811 in
20.6 mm
|
1.094 in
27.8 mm
|
||
R 1,714 - R 2,116 | Request the lead time here |
1.094 in
27.8 mm
|
0.811 in
20.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue