Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | View | |
|---|---|---|---|---|---|
| R 3,7367 - R 9,3453 | 200 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 10,1338 - R 11,5749 | Request the lead time here |
|
|
||
| R 5,7665 - R 14,4054 | 800 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 5,2129 - R 13,7571 | Request the lead time here |
|
|
||
| R 10,2294 - R 45,3967 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| R 3,8443 - R 6,1986 | Request the lead time here |
|
|
||
| R 2,5526 - R 4,3959 | Request the lead time here |
|
|
||
| R 4,8439 - R 12,7292 | Request the lead time here |
|
|
||
| R 7,5595 - R 24,5118 | 398 In stock - Delivery conditions may apply, visit our FAQs |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
||
| R 3,9981 - R 9,9936 | Request the lead time here |
|
|
||
| R 9,4998 - R 10,7368 | Request the lead time here |
0.937 in
23.8 mm
|
1.252 in
31.8 mm
|
||
| R 2,3749 - R 2,9989 | Request the lead time here |
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||
| R 2,7525 - R 4,475 | Request the lead time here |
|
|
||
| 10380376 | R 8,1797 - R 9,718 | Request the lead time here |
1 in
25.4 mm
|
1.374 in
34.9 mm
|
|
| R 3,8443 - R 9,5509 | Request the lead time here |
|
|
||
| R 1,5992 - R 2,7514 | 500 In stock - Delivery conditions may apply, visit our FAQs |
|
|
||
| R 2,529 - R 3,1223 | Request the lead time here |
|
|
||
| R 1,8707 - R 2,3094 | Request the lead time here |
|
|
||
| R 1,1693 - R 1,4437 | Request the lead time here |
0.406 in
10.3 mm
|
0.626 in
15.9 mm
|
||
| R 1,7935 - R 2,2141 | Request the lead time here |
0.453 in
11.5 mm
|
0.874 in
22.2 mm