Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 65,9506 - R 75,3802 | Request the lead time here |
0.669 in
17.0 mm
|
M20
|
Grey
|
0.85 in
21.6 mm
|
0.394 in
10.0 mm
|
|
3
|
||
R 313,9801 - R 418,6591 | 270 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M40
|
Black
|
1.402 in
35.6 mm
|
0.709 in
18.0 mm
|
|
3
|
||
R 76,779 - R 119,434 | Request the lead time here |
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
R 54,8433 - R 85,3119 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
R 63,9837 - R 99,5302 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Black
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
R 45,1718 - R 70,2673 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
R 170,9852 - R 273,369 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
1
|
||
R 176,0058 - R 281,4093 | Request the lead time here |
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
2
|
||
R 76,7733 - R 119,4252 | Request the lead time here |
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
R 188,6498 - R 301,7779 | Request the lead time here |
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
2
|
||
R 76,7733 - R 119,4252 | Request the lead time here |
0.669 in
17.0 mm
|
|
Black
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
R 10,1692 - R 22,4007 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
|
Black
|
0.472 in
12.0 mm
|
1.693 in
43.0 mm
|
1.693 in
43.0 mm
|
1
|
||
R 55,5961 - R 86,4828 | Request the lead time here |
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
R 93,5133 - R 145,465 | Request the lead time here |
0.945 in
24.0 mm
|
M20
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
2
|
||
R 817,0144 - R 1 270,9112 | Request the lead time here |
0.669 in
17.0 mm
|
M20
|
Natural
|
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
3
|
||
R 176,0627 - R 281,4093 | Request the lead time here |
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
R 78,7455 - R 122,493 | Request the lead time here |
0.945 in
24.0 mm
|
M16
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
R 393,7469 - R 612,4951 | Request the lead time here |
2.362 in
60.0 mm
|
M40
|
Grey
|
0.748 in
19.0 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
5
|
||
R 176,0627 - R 281,4093 | Request the lead time here |
0.945 in
24.0 mm
|
M12
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
R 171,0278 - R 273,369 | Request the lead time here |
0.669 in
17.0 mm
|
M12
|
Grey
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue