Menu Search

Vented Screws - Cap Head

In production

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
R 68,5071 - R 91,2768 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
16.0
6.0
1.8
R 64,5471 - R 86,1289 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
12.0
6.0
1.8
R 67,1211 - R 89,4948 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
16.0
5.0
1.6
R 66,3291 - R 88,5048 Request the lead time here
4.5
M2.5
2.5
316 Stainless Steel
16.0
2.0
0.9
R 56,4292 - R 75,239 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
10.0
3.0
1.0
R 72,863 - R 97,2167 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
20.0
3.0
1.0
R 56,8252 - R 75,635 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
8.0
5.0
1.6
R 59,5972 - R 79,3969 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
12.0
3.0
1.0
R 58,8052 - R 78,407 Request the lead time here
5.5
M3
3.0
316 Stainless Steel
12.0
3.0
1.0
R 112,8585 - R 150,478 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
60.0
6.0
1.8
R 98,2067 - R 130,8763 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
40.0
5.0
1.6
R 77,615 - R 103,3546 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
25.0
6.0
1.8
R 141,1721 - R 188,0975 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
50.0
10.0
1.8
R 102,7606 - R 137,0142 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
50.0
6.0
1.8
R 198,1953 - R 264,3265 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
50.0
14.0
1.8
R 116,6204 - R 155,4279 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
45.0
8.0
1.8
R 61,9732 - R 82,5649 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
12.0
5.0
1.6
R 53,2613 - R 70,883 Request the lead time here
7.0
M4
4.0
316 Stainless Steel
8.0
3.0
1.0
R 97,8107 - R 130,2823 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
35.0
4.0
1.3
R 103,7506 - R 138,4001 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
30.0
10.0
1.8
  • of 9
Vented Screw M8 16.0 316 Stainless Steel

20236298

Price Range
R 91,2768 - R 68,5071

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    16.0
  • h1
    8.0
Vented Screw M8 12.0 316 Stainless Steel

20236281

Price Range
R 86,1289 - R 64,5471

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    12.0
  • h1
    8.0
Vented Screw M6 16.0 316 Stainless Steel

20226954

Price Range
R 89,4948 - R 67,1211

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    16.0
  • h1
    6.0
Vented Screw M2.5 16.0 316 Stainless Steel

20219871

Price Range
R 88,5048 - R 66,3291

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    16.0
  • h1
    2.5
Vented Screw M4 10.0 316 Stainless Steel

20226879

Price Range
R 75,239 - R 56,4292

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    10.0
  • h1
    4.0
Vented Screw M4 20.0 316 Stainless Steel

20236076

Price Range
R 97,2167 - R 72,863

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    20.0
  • h1
    4.0
Vented Screw M6 8.0 316 Stainless Steel

20236182

Price Range
R 75,635 - R 56,8252

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    8.0
  • h1
    6.0
Vented Screw M4 12.0 316 Stainless Steel

20236069

Price Range
R 79,3969 - R 59,5972

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M3 12.0 316 Stainless Steel

20236014

Price Range
R 78,407 - R 58,8052

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    12.0
  • h1
    3.0
Vented Screw M8 60.0 316 Stainless Steel

20236373

Price Range
R 150,478 - R 112,8585

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    60.0
  • h1
    8.0
Vented Screw M6 40.0 316 Stainless Steel

20236250

Price Range
R 130,8763 - R 98,2067

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    40.0
  • h1
    6.0
Vented Screw M8 25.0 316 Stainless Steel

20236311

Price Range
R 103,3546 - R 77,615

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    25.0
  • h1
    8.0
Vented Screw M12 50.0 316 Stainless Steel

20236533

Price Range
R 188,0975 - R 141,1721

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    50.0
  • h1
    12.0
Vented Screw M8 50.0 316 Stainless Steel

20236366

Price Range
R 137,0142 - R 102,7606

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    50.0
  • h1
    8.0
Vented Screw M16 50.0 316 Stainless Steel

20236588

Price Range
R 264,3265 - R 198,1953

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    50.0
  • h1
    16.0
Vented Screw M10 45.0 316 Stainless Steel

20236441

Price Range
R 155,4279 - R 116,6204

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    45.0
  • h1
    10.0
Vented Screw M6 12.0 316 Stainless Steel

20236205

Price Range
R 82,5649 - R 61,9732

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    12.0
  • h1
    6.0
Vented Screw M4 8.0 316 Stainless Steel

20236052

Price Range
R 70,883 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    8.0
  • h1
    4.0
Vented Screw M5 35.0 316 Stainless Steel

20236168

Price Range
R 130,2823 - R 97,8107

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    35.0
  • h1
    5.0
Vented Screw M12 30.0 304 Stainless Steel

20143671

Price Range
R 138,4001 - R 103,7506

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0