Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 46,5294 - R 61,9732 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
5.0
|
M4
|
||
| R 114,4425 - R 152,656 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
50.0
|
M6
|
||
| R 72,467 - R 96,6227 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
20.0
|
M6
|
||
| R 99,5927 - R 132,6582 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
40.0
|
M8
|
||
| R 118,0064 - R 157,2099 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
55.0
|
M8
|
||
| R 82,9609 - R 110,6805 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
25.0
|
M4
|
||
| R 58,4092 - R 77,813 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
10.0
|
M6
|
||
| R 146,518 - R 195,2254 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
55.0
|
M10
|
||
| R 86,3268 - R 115,0365 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
35.0
|
M8
|
||
| R 45,5394 - R 60,7852 | Request the lead time here |
1.0
|
2.0
|
316 Stainless Steel
|
5.0
|
6.0
|
M3
|
||
| R 90,6828 - R 120,7784 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
25.0
|
M10
|
||
| R 91,8708 - R 122,3624 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
30.0
|
M4
|
||
| R 100,7807 - R 134,4402 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
35.0
|
M4
|
||
| R 217,2031 - R 289,6701 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
50.0
|
M16
|
||
| R 150,676 - R 200,9673 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
40.0
|
M12
|
||
| R 78,8029 - R 105,1366 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
16.0
|
M10
|
||
| R 135,4302 - R 180,5736 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
60.0
|
M10
|
||
| R 192,4534 - R 256,6046 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
40.0
|
M16
|
||
| R 170,6737 - R 227,4989 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
50.0
|
M12
|
||
| R 138,5981 - R 184,7315 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
50.0
|
M10