Menu Search

Vented Screws - Hex Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 Material A/F l1 d1 View
R 65,1411 - R 86,9208 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
16.0
M4
R 55,0433 - R 73,457 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
10.0
M4
R 70,2891 - R 93,6527 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
20.0
M5
R 72,269 - R 96,2267 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
20.0
M4
R 80,9809 - R 107,9086 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
30.0
M8
R 75,833 - R 101,1766 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
25.0
M8
R 79,5949 - R 106,1266 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
25.0
M6
R 59,5972 - R 79,3969 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
12.0
M4
R 53,8553 - R 71,675 Request the lead time here
1.3
3.5
316 Stainless Steel
8.0
8.0
M5
R 75,239 - R 100,3847 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
20.0
M8
R 111,6705 - R 148,894 Request the lead time here
1.8
5.3
316 Stainless Steel
13.0
50.0
M8
R 147,31 - R 196,4134 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
50.0
M12
R 122,7584 - R 163,5458 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
50.0
M10
R 61,1812 - R 81,5749 Request the lead time here
1.6
4.0
316 Stainless Steel
10.0
12.0
M6
R 111,4725 - R 148,498 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
20.0
M12
R 77,615 - R 103,5526 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
25.0
M5
R 98,0087 - R 130,6782 Request the lead time here
1.0
2.8
304 Stainless Steel
7.0
35.0
M4
R 131,0742 - R 174,6337 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
30.0
M12
R 242,1508 - R 322,7357 Request the lead time here
1.8
10.0
316 Stainless Steel
24
60.0
M16
R 170,6737 - R 227,4989 Request the lead time here
1.8
7.5
316 Stainless Steel
19.0
50.0
M12
  • of 8
Vented Screw Hex Head M4 16.0 304 Stainless Steel

20227258

Price Range
R 86,9208 - R 65,1411

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M4 10.0 304 Stainless Steel

20227234

Price Range
R 73,457 - R 55,0433

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 20.0 304 Stainless Steel

20227326

Price Range
R 93,6527 - R 70,2891

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 20.0 304 Stainless Steel

20227265

Price Range
R 96,2267 - R 72,269

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M8 30.0 304 Stainless Steel

20227388

Price Range
R 107,9086 - R 80,9809

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 25.0 304 Stainless Steel

20227371

Price Range
R 101,1766 - R 75,833

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M6 25.0 316 Stainless Steel

20237387

Price Range
R 106,1266 - R 79,5949

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M4 12.0 316 Stainless Steel

20237172

Price Range
R 79,3969 - R 59,5972

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M5 8.0 316 Stainless Steel

20237240

Price Range
R 71,675 - R 53,8553

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M8 20.0 316 Stainless Steel

20237462

Price Range
R 100,3847 - R 75,239

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 50.0 316 Stainless Steel

20237516

Price Range
R 148,894 - R 111,6705

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 50.0 304 Stainless Steel

20236984

Price Range
R 196,4134 - R 147,31

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 50.0 304 Stainless Steel

20236915

Price Range
R 163,5458 - R 122,7584

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 12.0 316 Stainless Steel

20237356

Price Range
R 81,5749 - R 61,1812

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M12 20.0 316 Stainless Steel

20237639

Price Range
R 148,498 - R 111,4725

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M5 25.0 304 Stainless Steel

20227333

Price Range
R 103,5526 - R 77,615

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M4 35.0 304 Stainless Steel

20227296

Price Range
R 130,6782 - R 98,0087

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M12 30.0 316 Stainless Steel

20237653

Price Range
R 174,6337 - R 131,0742

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M16 60.0 316 Stainless Steel

20237776

Price Range
R 322,7357 - R 242,1508

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M12 50.0 316 Stainless Steel

20237691

Price Range
R 227,4989 - R 170,6737

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0