Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 174,4357 - R 232,4489 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
45.0
|
M16
|
||
| R 203,5413 - R 271,4544 | Request the lead time here |
1.8
|
10.0
|
304 Stainless Steel
|
24
|
60.0
|
M16
|
||
| R 72,269 - R 96,2267 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
20.0
|
M4
|
||
| R 76,427 - R 101,9686 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
25.0
|
M6
|
||
| R 65,1411 - R 86,9208 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
16.0
|
M4
|
||
| R 80,9809 - R 107,9086 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
25.0
|
M4
|
||
| R 48,1133 - R 64,1511 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
6.0
|
M4
|
||
| R 84,1489 - R 112,0665 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
20.0
|
M10
|
||
| R 64,7451 - R 86,3268 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
16.0
|
M6
|
||
| R 103,3546 - R 137,8062 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
35.0
|
M10
|
||
| R 53,0633 - R 70,6851 | Request the lead time here |
1.0
|
2.0
|
304 Stainless Steel
|
6.0
|
10.0
|
M3
|
||
| R 85,3369 - R 113,6505 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
30.0
|
M5
|
||
| R 46,5294 - R 61,9732 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
5.0
|
M4
|
||
| R 81,5749 - R 108,7005 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
25.0
|
M8
|
||
| R 99,9887 - R 133,2522 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
40.0
|
M5
|
||
| R 101,7706 - R 135,6282 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
50.0
|
M8
|
||
| R 122,7584 - R 163,5458 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
50.0
|
M10
|
||
| R 49,6973 - R 66,3291 | Request the lead time here |
1.3
|
3.5
|
304 Stainless Steel
|
8.0
|
6.0
|
M5
|
||
| R 59,3992 - R 79,1989 | Request the lead time here |
1.6
|
4.0
|
304 Stainless Steel
|
10.0
|
12.0
|
M6
|
||
| R 190,4734 - R 253,8326 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
60.0
|
M12