Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | Material | A/F | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 80,9809 - R 107,9086 | Request the lead time here |
1.8
|
5.3
|
304 Stainless Steel
|
13.0
|
30.0
|
M8
|
||
| R 48,1133 - R 64,1511 | Request the lead time here |
1.0
|
2.8
|
304 Stainless Steel
|
7.0
|
6.0
|
M4
|
||
| R 190,4734 - R 253,8326 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
60.0
|
M12
|
||
| R 138,5981 - R 184,7315 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
50.0
|
M10
|
||
| R 167,7037 - R 223,539 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
30.0
|
M16
|
||
| R 111,4725 - R 148,498 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
20.0
|
M12
|
||
| R 217,2031 - R 289,6701 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
50.0
|
M16
|
||
| R 65,9331 - R 87,9108 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
16.0
|
M5
|
||
| R 93,6527 - R 124,7383 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
35.0
|
M8
|
||
| R 87,5148 - R 116,6204 | Request the lead time here |
1.8
|
5.3
|
316 Stainless Steel
|
13.0
|
30.0
|
M8
|
||
| R 130,8763 - R 174,4357 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
45.0
|
M10
|
||
| R 107,3146 - R 143,1521 | Request the lead time here |
1.8
|
6.4
|
316 Stainless Steel
|
17.0
|
30.0
|
M10
|
||
| R 109,6905 - R 146,32 | Request the lead time here |
1.8
|
6.4
|
304 Stainless Steel
|
17.0
|
40.0
|
M10
|
||
| R 155,4279 - R 207,3032 | Request the lead time here |
1.8
|
10.0
|
316 Stainless Steel
|
24
|
25.0
|
M16
|
||
| R 120,9764 - R 161,3678 | Request the lead time here |
1.8
|
7.5
|
316 Stainless Steel
|
19.0
|
25.0
|
M12
|
||
| R 100,3847 - R 133,8462 | Request the lead time here |
1.6
|
4.0
|
316 Stainless Steel
|
10.0
|
40.0
|
M6
|
||
| R 71,873 - R 95,8307 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
20.0
|
M5
|
||
| R 102,9586 - R 137,2122 | Request the lead time here |
1.3
|
3.5
|
316 Stainless Steel
|
8.0
|
40.0
|
M5
|
||
| R 52,6673 - R 70,0911 | Request the lead time here |
1.0
|
2.8
|
316 Stainless Steel
|
7.0
|
8.0
|
M4
|
||
| R 49,6973 - R 66,1311 | Request the lead time here |
1.0
|
2.0
|
316 Stainless Steel
|
5.0
|
8.0
|
M3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue