Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 77,813 - R 103,7506 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
25.0
R 44,9454 - R 59,7952 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
5.0
R 81,1789 - R 108,3045 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
35.0
R 71,873 - R 95,8307 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
25.0
R 121,9664 - R 162,5558 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
35.0
R 105,9286 - R 141,1721 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
45.0
R 57,2212 - R 76,229 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
12.0
R 55,6373 - R 74,051 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
10.0
R 101,9686 - R 136,0242 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
40.0
R 56,4292 - R 75,239 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
8.0
R 86,7228 - R 115,6304 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
35.0
R 76,031 - R 101,3746 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
25.0
R 139,1921 - R 185,5235 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
35.0
R 90,0888 - R 119,9864 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
30.0
R 81,5749 - R 108,7005 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
30.0
R 65,7351 - R 87,7128 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
16.0
R 42,7674 - R 57,0232 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
5.0
R 63,3592 - R 84,5449 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
16.0
R 53,2613 - R 71,081 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
10.0
R 60,3892 - R 80,3869 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
12.0
  • of 7
Vented Screw Button Head M4 25.0 304 Stainless Steel

20239244

Price Range
R 103,7506 - R 77,813

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M4 5.0 304 Stainless Steel

20239220

Price Range
R 59,7952 - R 44,9454

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 35.0 304 Stainless Steel

20239398

Price Range
R 108,3045 - R 81,1789

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 25.0 304 Stainless Steel

20239374

Price Range
R 95,8307 - R 71,873

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 35.0 304 Stainless Steel

20239565

Price Range
R 162,5558 - R 121,9664

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 45.0 304 Stainless Steel

20239336

Price Range
R 141,1721 - R 105,9286

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M4 12.0 316 Stainless Steel

20239718

Price Range
R 76,229 - R 57,2212

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M5 10.0 316 Stainless Steel

20239794

Price Range
R 74,051 - R 55,6373

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 40.0 316 Stainless Steel

20239862

Price Range
R 136,0242 - R 101,9686

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M6 8.0 316 Stainless Steel

20239879

Price Range
R 75,239 - R 56,4292

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 35.0 316 Stainless Steel

20240035

Price Range
R 115,6304 - R 86,7228

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M8 25.0 316 Stainless Steel

20240011

Price Range
R 101,3746 - R 76,031

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 35.0 316 Stainless Steel

20240202

Price Range
R 185,5235 - R 139,1921

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 30.0 316 Stainless Steel

20239930

Price Range
R 119,9864 - R 90,0888

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M8 30.0 316 Stainless Steel

20240028

Price Range
R 108,7005 - R 81,5749

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 16.0 304 Stainless Steel

20227586

Price Range
R 87,7128 - R 65,7351

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M3 5.0 304 Stainless Steel

20227395

Price Range
R 57,0232 - R 42,7674

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M8 16.0 304 Stainless Steel

20229016

Price Range
R 84,5449 - R 63,3592

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M4 10.0 304 Stainless Steel

20227456

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 12.0 304 Stainless Steel

20227579

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3