Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 46,9254 - R 62,5672 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
6.0
R 105,1366 - R 140,1821 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
40.0
R 59,3992 - R 79,1989 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
10.0
R 188,6915 - R 251,4566 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
60.0
R 109,4925 - R 145,924 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
20.0
R 98,9987 - R 131,8662 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
40.0
R 85,1389 - R 113,4525 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
25.0
R 74,645 - R 99,5927 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
16.0
R 60,3892 - R 80,3869 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
12.0
R 145,924 - R 194,4334 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
50.0
R 67,1211 - R 89,4948 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
20.0
R 86,3268 - R 115,0365 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
30.0
R 106,1266 - R 141,3701 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
35.0
R 129,2923 - R 172,4557 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
30.0
R 119,3924 - R 159,1899 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
25.0
R 113,6505 - R 151,468 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
60.0
R 126,7183 - R 168,8917 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
50.0
R 98,9987 - R 132,0642 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
30.0
R 148,894 - R 198,5913 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
40.0
R 82,1689 - R 109,4925 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
25.0
  • of 7
Vented Screw Button Head M4 6.0 316 Stainless Steel

20239688

Price Range
R 62,5672 - R 46,9254

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 40.0 316 Stainless Steel

20239954

Price Range
R 140,1821 - R 105,1366

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M6 10.0 316 Stainless Steel

20239886

Price Range
R 79,1989 - R 59,3992

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M12 60.0 316 Stainless Steel

20240240

Price Range
R 251,4566 - R 188,6915

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M12 20.0 316 Stainless Steel

20240172

Price Range
R 145,924 - R 109,4925

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M5 40.0 304 Stainless Steel

20239299

Price Range
R 131,8662 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M10 25.0 304 Stainless Steel

20239466

Price Range
R 113,4525 - R 85,1389

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 16.0 304 Stainless Steel

20239442

Price Range
R 99,5927 - R 74,645

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M8 12.0 304 Stainless Steel

20239350

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 50.0 304 Stainless Steel

20239596

Price Range
R 194,4334 - R 145,924

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M8 20.0 304 Stainless Steel

20239367

Price Range
R 89,4948 - R 67,1211

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M4 30.0 304 Stainless Steel

20239251

Price Range
R 115,0365 - R 86,3268

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M10 35.0 316 Stainless Steel

20240127

Price Range
R 141,3701 - R 106,1266

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M12 30.0 316 Stainless Steel

20240196

Price Range
R 172,4557 - R 129,2923

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M12 25.0 316 Stainless Steel

20240189

Price Range
R 159,1899 - R 119,3924

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M8 60.0 316 Stainless Steel

20240073

Price Range
R 151,468 - R 113,6505

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M10 50.0 316 Stainless Steel

20240158

Price Range
R 168,8917 - R 126,7183

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 30.0 316 Stainless Steel

20240110

Price Range
R 132,0642 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M12 40.0 316 Stainless Steel

20240219

Price Range
R 198,5913 - R 148,894

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 25.0 316 Stainless Steel

20239923

Price Range
R 109,4925 - R 82,1689

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3