Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 78,2089 - R 104,3446 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
25.0
R 76,625 - R 102,1666 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
25.0
R 60,3892 - R 80,3869 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
12.0
R 145,924 - R 194,4334 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
50.0
R 108,3045 - R 144,3401 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
45.0
R 45,3414 - R 60,3892 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
5.0
R 99,1967 - R 132,2622 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
40.0
R 102,5626 - R 136,6182 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
40.0
R 91,2768 - R 121,7684 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
35.0
R 63,9531 - R 85,3369 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
16.0
R 95,4347 - R 127,1143 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
50.0
R 43,1634 - R 57,4192 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
5.0
R 76,427 - R 101,9686 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
30.0
R 79,3969 - R 105,7306 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
20.0
R 92,2668 - R 122,9563 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
25.0
R 113,0565 - R 150,676 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
50.0
R 51,6773 - R 68,9031 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
8.0
R 62,9632 - R 83,9509 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
16.0
R 54,6473 - R 72,863 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
8.0
R 106,1266 - R 141,3701 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
35.0
  • of 7
Vented Screw Button Head M6 25.0 304 Stainless Steel

20227609

Price Range
R 104,3446 - R 78,2089

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 25.0 304 Stainless Steel

20227548

Price Range
R 102,1666 - R 76,625

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M8 12.0 304 Stainless Steel

20239350

Price Range
R 80,3869 - R 60,3892

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 50.0 304 Stainless Steel

20239596

Price Range
R 194,4334 - R 145,924

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M10 45.0 304 Stainless Steel

20239503

Price Range
R 144,3401 - R 108,3045

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M4 5.0 316 Stainless Steel

20239671

Price Range
R 60,3892 - R 45,3414

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 40.0 304 Stainless Steel

20239329

Price Range
R 132,2622 - R 99,1967

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 40.0 304 Stainless Steel

20239497

Price Range
R 136,6182 - R 102,5626

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M5 35.0 304 Stainless Steel

20239282

Price Range
R 121,7684 - R 91,2768

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M3 16.0 316 Stainless Steel

20239664

Price Range
R 85,3369 - R 63,9531

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M8 50.0 304 Stainless Steel

20239428

Price Range
R 127,1143 - R 95,4347

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M3 5.0 316 Stainless Steel

20239619

Price Range
R 57,4192 - R 43,1634

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M8 30.0 304 Stainless Steel

20239381

Price Range
R 101,9686 - R 76,427

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M10 20.0 304 Stainless Steel

20239459

Price Range
R 105,7306 - R 79,3969

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M10 25.0 316 Stainless Steel

20240103

Price Range
R 122,9563 - R 92,2668

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M6 50.0 304 Stainless Steel

20239343

Price Range
R 150,676 - R 113,0565

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 8.0 304 Stainless Steel

20227494

Price Range
R 68,9031 - R 51,6773

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M4 16.0 304 Stainless Steel

20227470

Price Range
R 83,9509 - R 62,9632

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M6 8.0 304 Stainless Steel

20227555

Price Range
R 72,863 - R 54,6473

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 35.0 316 Stainless Steel

20240127

Price Range
R 141,3701 - R 106,1266

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5