Menu Search

Vented Screws - Socket Button Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.

  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • Hexagonal drives are suitable for precision assembling and when there is limited surface area.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
128 results
Product SKUs information
Essentra Part Number Price range Availability h2 D3 H1 d2 A/F d1 l1 View
R 50,0933 - R 66,7251 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
8.0
R 90,6828 - R 120,9764 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
45.0
R 85,3369 - R 113,6505 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
30.0
R 90,8808 - R 121,1744 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
30.0
R 52,6673 - R 70,2891 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
10.0
R 104,7406 - R 139,5881 Request the lead time here
2.6
1.8
4.4
14.0
5.0
M8
60.0
R 188,6915 - R 251,4566 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
60.0
R 62,5672 - R 83,3569 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
12.0
R 188,6915 - R 251,4566 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
60.0
R 56,6272 - R 75,437 Request the lead time here
1.3
1.0
2.2
7.6
3.0
M4
12.0
R 168,6937 - R 224,925 Request the lead time here
4.2
1.8
6.6
21.0
8.0
M12
50.0
R 113,0565 - R 150,676 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
50.0
R 99,1967 - R 132,2622 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
40.0
R 91,2768 - R 121,7684 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
35.0
R 63,9531 - R 85,3369 Request the lead time here
1.0
1.0
1.7
5.7
2.0
M3
16.0
R 112,6605 - R 150,28 Request the lead time here
2.1
1.6
3.3
10.5
4.0
M6
45.0
R 94,2467 - R 125,5303 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
35.0
R 52,6673 - R 70,0911 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
8.0
R 102,5626 - R 136,6182 Request the lead time here
3.1
1.8
5.5
17.5
6.0
M10
40.0
R 84,1489 - R 112,2645 Request the lead time here
1.6
1.3
2.8
9.5
3.0
M5
30.0
  • of 7
Vented Screw Button Head M4 8.0 304 Stainless Steel

20227449

Price Range
R 66,7251 - R 50,0933

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M8 45.0 304 Stainless Steel

20239411

Price Range
R 120,9764 - R 90,6828

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M6 30.0 304 Stainless Steel

20239305

Price Range
R 113,6505 - R 85,3369

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M10 30.0 304 Stainless Steel

20239473

Price Range
R 121,1744 - R 90,8808

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M3 10.0 316 Stainless Steel

20239640

Price Range
R 70,2891 - R 52,6673

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M8 60.0 304 Stainless Steel

20239435

Price Range
R 139,5881 - R 104,7406

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M8
  • d2
    14.0
  • D3
    1.8
  • H1
    4.4
Vented Screw Button Head M12 60.0 304 Stainless Steel

20239602

Price Range
R 251,4566 - R 188,6915

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 12.0 316 Stainless Steel

20239893

Price Range
R 83,3569 - R 62,5672

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M12 60.0 316 Stainless Steel

20240240

Price Range
R 251,4566 - R 188,6915

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M4 12.0 304 Stainless Steel

20227463

Price Range
R 75,437 - R 56,6272

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M4
  • d2
    7.6
  • D3
    1.0
  • H1
    2.2
Vented Screw Button Head M12 50.0 316 Stainless Steel

20240233

Price Range
R 224,925 - R 168,6937

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    21.0
  • D3
    1.8
  • H1
    6.6
Vented Screw Button Head M6 50.0 304 Stainless Steel

20239343

Price Range
R 150,676 - R 113,0565

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M6 40.0 304 Stainless Steel

20239329

Price Range
R 132,2622 - R 99,1967

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 35.0 304 Stainless Steel

20239282

Price Range
R 121,7684 - R 91,2768

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M3 16.0 316 Stainless Steel

20239664

Price Range
R 85,3369 - R 63,9531

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    5.7
  • D3
    1.0
  • H1
    1.7
Vented Screw Button Head M6 45.0 316 Stainless Steel

20239961

Price Range
R 150,28 - R 112,6605

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    10.5
  • D3
    1.6
  • H1
    3.3
Vented Screw Button Head M5 35.0 316 Stainless Steel

20239855

Price Range
R 125,5303 - R 94,2467

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M5 8.0 316 Stainless Steel

20239787

Price Range
R 70,0911 - R 52,6673

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8
Vented Screw Button Head M10 40.0 304 Stainless Steel

20239497

Price Range
R 136,6182 - R 102,5626

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M10
  • d2
    17.5
  • D3
    1.8
  • H1
    5.5
Vented Screw Button Head M5 30.0 304 Stainless Steel

20239275

Price Range
R 112,2645 - R 84,1489

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    9.5
  • D3
    1.3
  • H1
    2.8