Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | D3 | H1 | d2 | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 60,3892 - R 80,3869 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
12.0
|
||
| R 53,2613 - R 71,081 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
10.0
|
||
| R 46,5294 - R 61,9732 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
6.0
|
||
| R 44,7474 - R 59,5972 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
6.0
|
||
| R 57,4192 - R 76,427 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
10.0
|
||
| R 51,6773 - R 68,9031 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
8.0
|
||
| R 84,1489 - R 112,2645 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
30.0
|
||
| R 74,645 - R 99,5927 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
16.0
|
||
| R 44,9454 - R 59,7952 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
5.0
|
||
| R 81,1789 - R 108,3045 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
35.0
|
||
| R 71,873 - R 95,8307 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
25.0
|
||
| R 121,9664 - R 162,5558 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
35.0
|
||
| R 105,9286 - R 141,1721 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
45.0
|
||
| R 97,4147 - R 129,8863 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
35.0
|
||
| R 70,6851 - R 94,2467 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
20.0
|
||
| R 68,7051 - R 91,4748 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
16.0
|
||
| R 106,1266 - R 141,5681 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
25.0
|
||
| R 114,0465 - R 152,062 | Request the lead time here |
4.2
|
1.8
|
6.6
|
21.0
|
8.0
|
M12
|
30.0
|
||
| R 46,9254 - R 62,5672 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
6.0
|
||
| R 70,883 - R 94,4447 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
20.0