Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d4 | d1 +0|-0.025 | l2 | H1 | D3 | l1 +0.05|-0.0 | d2 | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 95,1163 - R 126,7571 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
30.0
|
M8
|
||
R 101,1339 - R 134,9099 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
25.0
|
M6
|
||
R 60,5638 - R 80,7518 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
8.0
|
M4
|
||
R 93,7575 - R 125,01 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
20.0
|
M6
|
||
R 118,4101 - R 157,8155 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
25.0
|
M10
|
||
R 79,9754 - R 106,5691 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
20.0
|
M5
|
||
R 69,6873 - R 92,7869 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
14.0
|
M4
|
||
R 83,2753 - R 111,0338 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
16.0
|
M6
|
||
R 72,0166 - R 96,0869 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
16.0
|
M3
|
||
R 67,9402 - R 90,6517 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
5.0
|
M6
|
||
R 110,8397 - R 147,7215 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
25.0
|
M10
|
||
R 94,534 - R 125,9806 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
12.0
|
M10
|
||
R 56,6815 - R 75,5107 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
6.0
|
M4
|
||
R 60,758 - R 80,9459 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
10.0
|
M3
|
||
R 50,0816 - R 66,7755 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
4.0
|
M3
|
||
R 88,5164 - R 118,0219 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
20.0
|
M6
|
||
R 72,7931 - R 97,0575 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
16.0
|
M2
|
||
R 106,7632 - R 142,2863 | Request the lead time here |
1.0
|
4.0
|
4.0
|
3.0
|
6.0
|
35.0
|
M3
|
||
R 62,505 - R 83,2753 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
8.0
|
M5
|
||
R 58,2345 - R 77,646 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
7.0
|
M4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue