Menu Search

Vented Shoulder Screws - Cap Head

In production

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
R 98,9987 - R 132,0642 Request the lead time here
1.3
6.0
6.0
5.0
10.0
30.0
M5
R 53,2613 - R 71,081 Request the lead time here
1.0
4.0
4.0
3.0
6.0
5.0
M3
R 55,0433 - R 73,457 Request the lead time here
1.0
5.0
5.0
4.0
8.0
4.0
M4
R 58,8052 - R 78,407 Request the lead time here
1.0
4.0
4.0
3.0
6.0
8.0
M3
R 61,9732 - R 82,5649 Request the lead time here
1.3
6.0
6.0
5.0
10.0
6.0
M5
R 103,1566 - R 137,6081 Request the lead time here
1.6
8.0
11.0
6.0
12.0
25.0
M6
R 76,427 - R 101,9686 Request the lead time here
1.6
8.0
11.0
6.0
12.0
10.0
M6
R 300,362 - R 400,3506 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
R 69,4971 - R 92,6628 Request the lead time here
1.3
6.0
6.0
5.0
10.0
12.0
M5
R 110,2845 - R 147,112 Request the lead time here
1.0
4.0
4.0
3.0
6.0
35.0
M3
R 73,457 - R 98,0087 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
R 74,249 - R 98,9987 Request the lead time here
1.6
8.0
11.0
6.0
12.0
6.0
M6
R 83,7529 - R 111,6705 Request the lead time here
1.3
6.0
6.0
5.0
10.0
20.0
M5
R 56,8252 - R 75,833 Request the lead time here
1.0
5.0
5.0
4.0
8.0
5.0
M4
R 89,4948 - R 119,3924 Request the lead time here
1.6
8.0
11.0
6.0
12.0
16.0
M6
R 74,447 - R 99,1967 Request the lead time here
1.3
6.0
6.0
5.0
10.0
14.0
M5
R 65,1411 - R 86,9208 Request the lead time here
1.3
6.0
6.0
5.0
10.0
8.0
M5
R 61,7752 - R 82,3669 Request the lead time here
1.0
5.0
5.0
4.0
8.0
8.0
M4
R 133,4502 - R 177,9996 Request the lead time here
1.6
8.0
11.0
6.0
12.0
45.0
M6
R 75,041 - R 99,9887 Request the lead time here
0.7
3.0
4.0
2.0
5.0
16.0
M2
  • of 6
Vented Shoulder Screw Cap Head M5 30.0 316 Stainless Steel

20235727

Price Range
R 132,0642 - R 98,9987

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M3 5.0 316 Stainless Steel

20240820

Price Range
R 71,081 - R 53,2613

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M4 4.0 316 Stainless Steel

20240905

Price Range
R 73,457 - R 55,0433

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M3 8.0 316 Stainless Steel

20240844

Price Range
R 78,407 - R 58,8052

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 6.0 316 Stainless Steel

20241049

Price Range
R 82,5649 - R 61,9732

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M6 25.0 316 Stainless Steel

20241193

Price Range
R 137,6081 - R 103,1566

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M6 10.0 303 Stainless Steel

20240622

Price Range
R 101,9686 - R 76,427

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    10.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M12 100.0 316 Stainless Steel

20241292

Price Range
R 400,3506 - R 300,362

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M5 12.0 303 Stainless Steel

20240547

Price Range
R 92,6628 - R 69,4971

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M3 35.0 316 Stainless Steel

20240899

Price Range
R 147,112 - R 110,2845

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    35.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M8 8.0 316 Stainless Steel

20241216

Price Range
R 98,0087 - R 73,457

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 6.0 316 Stainless Steel

20241124

Price Range
R 98,9987 - R 74,249

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    6.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M5 20.0 316 Stainless Steel

20241094

Price Range
R 111,6705 - R 83,7529

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M4 5.0 316 Stainless Steel

20240912

Price Range
R 75,833 - R 56,8252

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M6 16.0 316 Stainless Steel

20241179

Price Range
R 119,3924 - R 89,4948

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M5 14.0 316 Stainless Steel

20241087

Price Range
R 99,1967 - R 74,447

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    14.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M5 8.0 316 Stainless Steel

20241056

Price Range
R 86,9208 - R 65,1411

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M4 8.0 316 Stainless Steel

20240943

Price Range
R 82,3669 - R 61,7752

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M6 45.0 316 Stainless Steel

20241209

Price Range
R 177,9996 - R 133,4502

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    45.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M2 16.0 316 Stainless Steel

20240790

Price Range
R 99,9887 - R 75,041

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    3.0
  • d2
    M2
  • D3
    5.0
  • d4
    0.7