Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d4 | d1 +0|-0.025 | l2 | H1 | D3 | l1 +0.05|-0.0 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 58,0132 - R 77,219 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
4.0
|
M5
|
||
| R 58,6072 - R 78,011 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
6.0
|
M4
|
||
| R 57,8152 - R 77,021 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
6.0
|
M4
|
||
| R 96,0287 - R 128,1043 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
30.0
|
M5
|
||
| R 97,2167 - R 129,4903 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
25.0
|
M6
|
||
| R 113,0565 - R 150,676 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
25.0
|
M10
|
||
| R 83,3569 - R 111,0765 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
12.0
|
M6
|
||
| R 59,2012 - R 78,8029 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
4.0
|
M5
|
||
| R 81,5749 - R 108,7005 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
20.0
|
M5
|
||
| R 97,0187 - R 129,2923 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
30.0
|
M8
|
||
| R 86,3268 - R 115,0365 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
20.0
|
M8
|
||
| R 61,9732 - R 82,5649 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
10.0
|
M2
|
||
| R 69,2991 - R 92,4648 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
5.0
|
M6
|
||
| R 72,665 - R 96,8207 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
5.0
|
M6
|
||
| R 60,1912 - R 80,1889 | Request the lead time here |
1.0
|
5.0
|
5.0
|
4.0
|
8.0
|
7.0
|
M4
|
||
| R 80,7829 - R 107,7106 | Request the lead time here |
1.8
|
10.0
|
12.0
|
7.0
|
14.0
|
20.0
|
M8
|
||
| R 83,3569 - R 111,0765 | Request the lead time here |
0.7
|
3.0
|
4.0
|
2.0
|
5.0
|
20.0
|
M2
|
||
| R 120,7784 - R 160,9718 | Request the lead time here |
1.8
|
12.0
|
16.0
|
8.0
|
20.0
|
25.0
|
M10
|
||
| R 68,3091 - R 91,0788 | Request the lead time here |
1.3
|
6.0
|
6.0
|
5.0
|
10.0
|
10.0
|
M5
|
||
| R 95,6327 - R 127,5103 | Request the lead time here |
1.6
|
8.0
|
11.0
|
6.0
|
12.0
|
20.0
|
M6