For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(11 product groups)
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Push In Rivet, also known as a H Type Rivet, has a bevelled head design. The bevel design helps facilitates efficient assembly and removal.
The rivet is installed by quickly and easily inserting it into the work piece. Press down on the pin, which engages the "H-shaped" grommet. Once the pin is inserted into the grommet, the grommet legs expand and lock the rivet assembly firmly into position. Once the rivet assembly is installed, the head of the pin protrudes from the panel surface, but gives a nice clean and finished look nonetheless.
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
This Push In Rivet, also known as a Push/Pull Knob Rivet or a Releasable Rivet, is a type of panel fastener designed for optimal assembly and removal for a range of applications, particularly those that require regular maintainance, as well as fast assembly and removal.
This "T" style Removable Rivet features a knob-shaped rivet head that is easy to grasp, and will improve operator comfort. The Knob Head Rivet benefits from a simple push-push design and requires no installation tools. This easy and effective push-pull design allows for these Releasable Rivets to snap in and out of the application up to 25 times - making them a highly economical and reusable solution. It also significantly speeds up the installation and disassembly.
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our extensive Nylon Snap Rivet range that fits with a simple push, and have a tidy and smooth finish. Options made from Nylon 6, with a UL94 V2 flame resistance, or made from Nylon 6/66 with a flame resistance of UL94 V0. Also available in the Nylon Snap Rivets range are Heat Resistant Rivet Snaps made from Nylon 4/6 that have a UL94 V2 flame resistance rating.
Available are Pushing P Snap Rivets made from Black Polysulfone (PSU) that are UL94 HB flame rated. They can withstand temperatures up to 155C. Additionally, we also have a small selection of Spread Rivets, a fixing rivet for multiple panels, available in Clear K Resin or Black and White Polypropylene (PP).
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Quarter Turn Panel Fasteners, commonly known as Quarter-turn Studs or Rivets, engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. Quarter-turn Fasteners & assembly parts offer a solution that is quick, but secure in its assembly. Plastic Quarter Turn Rivets are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove Plastic Quarter Turn Fasteners: Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our Quarter Turn Fastener range is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Polyoxymethylene (POM), Nylon 6/6 and Polyamide.
Snap Latch Rivets comprise of a plunger made from Nylon 6, RMS-120 and a grommet made from PC, RMS-72. To install, simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel holes and thicknesses.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue