Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Rubber Push Fit Metric Threads Thread Protection High Temperature Masking Caps

 (2 product groups)


High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE - PIR Colour: Black Series Code: SR1026