Menu Search

We found 34 product types for Hose Protection

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Hose Protection


O-Rings & Kits Self-Centering Bonded Washer Metric

Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.

Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.

Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.

  • Designed for metric-sized applications.
  • Ideal for applications requiring precision and reliability.
  • Contains O-rings and the related kits with self-centring bonded washers in metric sizes.
Material: Mild Steel;NBR 80 Colour: Natural;Black Series Code: SR6157, SRV0066

Plastic Hose Clamps

Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.

  • Designed to provide a secure and superior seal to hoses and tubing to fittings.
  • Features a push lock, which allows for easy installation and removal.
  • Suitable for automotive, industrial and plumbing applications.
Material: PA, PA66 Colour: Black, White, Natural, Grey Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC

Quick Release Caps

Quick Release Caps are designed for capping ISO A and ISO B series. They protect hoses, fittings and tubes from contamination, dirt, moisture and corrosion. They can withstand temperatures ranging from -40C up to 135C.

  • A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
  • Designed to remain attached to the hose.
  • Protection from the ingress of dirt and moisture, and resistance to corrosion.
Material: TPE Colour: Blue, Green, Yellow, Red Series Code: SR1181

Ring Seal Clamps

Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.

  • Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. Ideal for food processing and pharmaceutical industries.
  • Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines.
  • FDA Compliant.
Material: VMQ, FKM, EPDM Colour: Black, Blue Series Code: SRV0048, SRV0054, SRV0046, SRV0055, SRV0047, SRV0053

Side Release Plugs

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Material: LDPE Colour: Natural Series Code: SR1120

Spiral Wrap Hose Protectors

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Spiral Wrap Hose Protectors - Mining Safety Approved

Spiral-wrapped Hose Protectors for mining safety. Flame retardant and anti-static properties are approved, making it ideal for subterranean applications. Designed to protect hydraulic, pneumatic, and electrical hoses from crushing, wear, and abrasion. Features strong recovery memory to increase hose coverage and superior anti-crushing performance. Ideal for wrapping single or numerous hose bundles.

  • Tested and approved in accordance with the former British Coal specification 182:1986, satisfying the requirements of the non-metallics scheme for use underground.
  • Tested and approved by Mine Safety Laboratory Department of Mineral Resources, NSW to AS2660 FRAS Compliance - 1991.
  • International Standard : ISO 6805.
  • Patents apply: Australia 747837, Germany 69912586.3-08, Italy and United Kingdom 1062456, United States 6286557
  • Flame retardant and anti-static.
Material: HDPE Colour: Grey Series Code: SR1081

T-Bolt Hose Clamps

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101

Worm Drive Hose Clamps

Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.

  • Consists of a stamped rather than perforated band with rolled edges to prevent distortion of the hose when a flexible rubber hose is clamped.
  • Its screw makes it easy to install and uninstall and tightens the band around the hose to create a secure, leak-proof seal.
  • Used in various industries, including automotive, plumbing and HVAC.
Material: Stainless steel AISI 430/W2, Stainless steel AISI 304/W4 Colour: Natural Series Code: SR6100, SR6121

  • of 2