Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round Rubber

 (34 product groups)


Anti-Slip Self Adhesive Pads

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Anti-Vibration Cylinders

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Anti-Vibration Grommets

Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.

Anti-Vibration Mounts

Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.

Blanking Plugs

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Centre Pull Tab Hose Plug

Centre Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.

Commonly used for construction, automotive, and agricultural applications.

  • Features a high tensile strength, toughness, and flexibility.
  • Features ribs that ensure a tight fit when plugging hydraulic lines without straining them.
  • The tapered form allows for the plugging of numerous interior diameters.
Material: EVA Colour: Yellow Series Code: SR6111

Covered Tapered Plugs

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silicone Colour: Grey, Yellow, Dark Green, Light Green, White, Red, Black, Pink, Purple, Blue, Dark Blue, Clear Series Code: SR5751

Easy Pull Masking Caps

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Expandable Masking Covers

Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.

The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.

These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.

  • Best used for general protection during transport and storage.
  • They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
  • Ideal alternative to a more conventional cap when the part to cover has an awkward shape.
Material: PE, LDPE, Silicone Colour: Clear, Blue, Red, White Series Code: SRF0083, SR1097, SRF0019

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE - PIR Colour: Black Series Code: SR1026

High Temperature Tapered Plugs

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Inserts & Bumpers - Threaded

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Series Code :SR5804

Masking Flangeless Plugs

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silicone, TPE, PVC Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red Series Code: SR1090, SR1093, SR5748, SR1034

Masking Pull Plugs

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silicone, Silicone Rubber Colour: Black, Clear, Natural, Red, Grey, White, Purple, Green, Pink, Orange, Yellow, Blue Series Code: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028

Masking Star Tubes

Masking Star Tubes have a star-shaped form that is suitable for lengthy studs and pins. The flexibility makes it easy to insert and remove. Fits over threaded studs, non-threaded tubes and other irregular forms.

  • A masking solution that is ideal for long studs and pins, where caps are too short.
  • Flexible and fits easily on to tight diameters.
  • Fits over threaded studs, non-threaded tubes or irregular shapes.
Material: Silicone Colour: Green, Blue, White, Yellow, Red Series Code: SR1051

Masking Straight Caps

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Masking Straight Tubing

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Masking Washer Caps

Masking Washer Caps are intended as caps with an additional washer to hide grounding or plug holes, when inverted. Protects against solvents, abrasives, and suitable for temperatures of up to +250ºC.

  • Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
  • Integrated washer masks of grounding and also provides edge protection.
  • Can also be inverted and used to plug holes.
Material: Silicone Colour: Grey, Natural, Purple, Yellow, Black, Red, Pink, Green Series Code: SR5756

Masking Washer Plugs

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Masking Weld Nuts

Masking Weld Nuts are designed to cover and protect threaded and unthreaded weld nuts. It has a pull-tab and teeth that hold the thread. Can endure temperatures as high as +250C.

  • Weld Nuts have a thread, and it is vital that this thread avoids getting powder coating or surface treatment on it. Our Masking Pull-Plug range is specially designed for masking non threaded or threaded through holes, and is ideally suited for the masking of Weld Nuts.
  • Pull-tab allows for quick and easy removal.
  • Plug body has teeth that grip a thread; this ensures a positive fit that will keep the masking assembly secure.
Material: Silicone Colour: Red, Blue, Yellow, Black Series Code: SRF0061

Open Grommets - Quick Fit Grommets

Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.

Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.

  • Colour: Black

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push In Rubber Feet, commonly known as Bumper Feet, Rubber Bumpers or Rubber Feets, have a variety of uses, such as; rubber feet for chairs, glides, bumpers, slides, rubber bump stops, and more - for a range of applications.

Also known as Rubber Push; these Push In Feet have a simple but secure push fit design that holds the rubber foot firmly in place, helping to protect surfaces from contact.

Our Rubber Foot range is available in a choice of materials, including; Low-Density Polyethylene (LDPE) and Polyvinyl Chloride (PVC). As such, our Push In Rubber Feet benefit from flexibility and are lightweight. These Rubber Bumper Feet are ideal for low temperature environment. They are tough, and have excellent corrosion resistance.

  • Colours: Black and Transparent (Clear)

  • of 2