Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

TPE Dolap Tamponları Açık Halka Kablo Halkaları

 (2 Ürün grupları)


Açık Halkalar - Hızlı Takılır Halkalar

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

Standart Açık Halkalar

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

Series Code :SR1700

Seri Kodu: SR1700