Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
17 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
17018 In stock
Black
TPE/TPV
14695 In stock
Black
TPE/TPV
15170 5405 In stock
Black
TPE/TPV
4941 In stock
Black
TPE/TPV
9997 In stock
Black
Silicone Rubber
1.0 - 2.0 mm
95009 In stock
Black
TPE/TPV
15164 1375 In stock
Black
TPE/TPV
3009 In stock
Black
TPE
8710 In stock
Black
TPE/TPV
63788 In stock
Black
TPE/TPV
197014 In stock
Black
TPE/TPV
3204 In stock
Black
TPE/TPV
175816 In stock
Black
TPE/TPV
309930 In stock
Black
TPE/TPV
55148 In stock
Black
TPE/TPV
512 In stock
Black
TPE/TPV
15150 408020 In stock
Black
TPE/TPV
Blanking Plug - ; Overall Diameter 20.0 mm | 0.787 in ; ; TPE/TPV ; Black

15158


Stock Levels
17018 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Height
    7.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 57.5 mm | 2.264 in ; ; TPE/TPV ; Black

15172


Stock Levels
14695 In stock
Attributes
  • Overall Diameter
    57.5 mm
  • Overall Height
    12.4 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 38.2 mm | 1.504 in ; ; TPE/TPV ; Black

15170


Stock Levels
5405 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    8.8 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; ; TPE/TPV ; Black

15161


Stock Levels
4941 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 62.0 mm | 2.441 in ; ; Silicone Rubber ; Black

551851


Stock Levels
9997 In stock
Attributes
  • Overall Diameter
    62.0 mm
  • Overall Height
    24.2 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Colour
    Black
  • Full Material
    Silicone Rubber
Blanking Plug - ; Overall Diameter 25.0 mm | 0.984 in ; ; TPE/TPV ; Black

15160


Stock Levels
95009 In stock
Attributes
  • Overall Diameter
    25.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 30.0 mm | 1.181 in ; ; TPE/TPV ; Black

15164


Stock Levels
1375 In stock
Attributes
  • Overall Diameter
    30.0 mm
  • Overall Height
    8.7 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 28.5 mm | 1.122 in ; ; TPE ; Black

15162


Stock Levels
3009 In stock
Attributes
  • Overall Diameter
    28.5 mm
  • Overall Height
    8.2 mm
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 18.7 mm | 0.736 in ; ; TPE/TPV ; Black

15157


Stock Levels
8710 In stock
Attributes
  • Overall Diameter
    18.7 mm
  • Overall Height
    5.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 35.4 mm | 1.394 in ; Overall Diameter 38.2 mm | 1.504 in ; Snap Fit ; TPE/TPV ; Black

15168


Stock Levels
63788 In stock
Attributes
  • Overall Diameter
    38.2 mm
  • Overall Height
    7.5 mm
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Colour
    Black
Blanking Plug - ; Overall Diameter 17.7 mm | 0.697 in ; ; TPE/TPV ; Black

15155


Stock Levels
197014 In stock
Attributes
  • Overall Diameter
    17.7 mm
  • Overall Height
    6.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; ; TPE/TPV ; Black

15165


Stock Levels
3204 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 32.0 mm | 1.26 in ; ; TPE/TPV ; Black

15166


Stock Levels
175816 In stock
Attributes
  • Overall Diameter
    32.0 mm
  • Overall Height
    9.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 9.5 mm | 0.374 in ; ; TPE/TPV ; Black

15151


Stock Levels
309930 In stock
Attributes
  • Overall Diameter
    9.5 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; ; TPE/TPV ; Black

15159


Stock Levels
55148 In stock
Attributes
  • Overall Diameter
    22.0 mm
  • Overall Height
    7.5 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3923509000
Blanking Plug - ; Overall Diameter 43.7 mm | 1.72 in ; ; TPE/TPV ; Black

15171


Stock Levels
512 In stock
Attributes
  • Overall Diameter
    43.7 mm
  • Overall Height
    8.2 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790
Blanking Plug - ; Overall Diameter 9.3 mm | 0.366 in ; ; TPE/TPV ; Black

15150


Stock Levels
408020 In stock
Attributes
  • Overall Diameter
    9.3 mm
  • Overall Height
    4.6 mm
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Commodity Code
    3926909790