Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. There are a number of different types and colours available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| 0.3205 RM - 0.3545 RM | 328096 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
Nylon 6/6
|
Screw
|
||
| 0.5724 RM - 0.6338 RM | 151997 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 0.4984 RM - 0.5524 RM | 19 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
Nylon 6/6
|
Screw
|
||
| 0.4881 RM - 0.5409 RM | 917070 In stock |
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 494650 | 0.343 RM - 0.3806 RM | 827582 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
Screw
|
|
| FTH-14R-01-M | 0.8183 RM - 0.9064 RM | 8359585 In stock |
|
0.323 in
8.2 mm
|
Natural
|
Nylon 6/6
|
Screw
|
|
| 494649 | 0.2848 RM - 0.3139 RM | 247159 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
Screw
|
|
| 0.5882 RM - 0.652 RM | 147081 In stock |
|
0.209 in
5.3 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 0.6854 RM - 0.7588 RM | 112548 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 0.7461 RM - 0.8262 RM | 8076 In stock |
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
|
||
| FTH-14S-01-M | 0.635 RM - 0.7029 RM | 458054 In stock |
|
0.323 in
8.2 mm
|
Natural
|
Nylon 6/6
|
Screw
|
|
| 0.5724 RM - 0.6338 RM | 54808 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
Nylon 6/6
|
Screw
|
||
| 0.8499 RM - 0.9421 RM | 5434579 In stock |
|
0.209 in
5.3 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 1.2135 RM - 1.3446 RM | 130505 In stock |
|
0.524 in
13.3 mm
|
Natural
|
Nylon 6/6
|
|
||
| 0.2283 RM - 0.2525 RM | 6471066 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
Screw
|
||
| 460337 | 0.3873 RM - 0.4286 RM | 1142384 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
Nylon 6/6
|
Screw
|
|
| 460336 | 0.244 RM - 0.2696 RM | 1074 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
Screw
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue