Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. There are a number of different types and colours available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
0.4792 RM - 0.5312 RM | 4064 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
0.4693 RM - 0.5201 RM | 911640 In stock |
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
Natural
|
PA
|
Screw
|
||
0.2195 RM - 0.2428 RM | 66 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Screw
|
||
460336 | 0.2346 RM - 0.2592 RM | 602051 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Screw
|
|
FTH-14S-01-M | 0.6106 RM - 0.6759 RM | 1833 In stock |
0.098 in
2.5 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Screw-In
|
|
0.5504 RM - 0.6094 RM | 10805 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
||
0.659 RM - 0.7296 RM | 47043 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
||
494649 | 0.2738 RM - 0.3018 RM | 200612 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Screw
|
|
0.5656 RM - 0.6269 RM | 3194 In stock |
0.098 in
2.5 mm
|
0.209 in
5.3 mm
|
Natural
|
PA
|
Screw-In
|
||
0.7174 RM - 0.7944 RM | 644588 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Push In
|
||
460337 | 0.3724 RM - 0.4121 RM | 3703808 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
|
0.8172 RM - 0.9059 RM | 34818 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
||
1.1668 RM - 1.2929 RM | 7226 In stock |
0.374 in
9.5 mm
|
0.510 in
13 mm
|
Natural
|
PA
|
Screw
|
||
0.3082 RM - 0.3409 RM | 612 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
0.5504 RM - 0.6094 RM | 108 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
494650 | 0.3298 RM - 0.366 RM | 4057 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Screw
|
|
FTH-14R-01-M | 0.7868 RM - 0.8715 RM | 1434307 In stock |
0.098 in
2.5 mm
|
0.300 in
7.6 mm
|
Natural
|
PA
|
Screw-In
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue