Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Colour | Finish | Latch Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11 In stock |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
1.024 in
26.0 mm
|
|||
| 53 In stock |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
1.102 in
28.0 mm
|
|||
| 48 In stock |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.551 in
14.0 mm
|
|||
| 23 In stock |
0.709 in
18.0 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
|||
| 49 In stock |
0.945 in
24.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
|||
| 50 In stock |
0.551 in
14.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
|||
| 10 In stock |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
1.024 in
26.0 mm
|
|||
| 582 In stock |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Chrome
|
Chrome Plated
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
|||
| 69 In stock |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.945 in
24.0 mm
|
|||
| 8 In stock |
1.102 in
28.0 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||
| 3 In stock |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.315 in
8.0 mm
|
|||
| 9 In stock |
0.728 in
18.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
|||
| 44 In stock |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
|||
| 50 In stock |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
|||
| 57 In stock |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
|||
| 24 In stock |
0.709 in
18.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.709 in
18.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue