Menu Search

Dual Material Gasket

In stock

Dual Material Gasket features an adhesive, high-bond taped profile. This allows the gasket to be easily and instantly fixed and creates a permanent attachment that is not intended to be removed. The range features Dense Strip and Extruded Sponge Strip options.

These gaskets provide sealing and edge protection. They are most commonly used in industrial and automotive applications. They are an ideal choice in areas of high dynamic uses that are exposed to rigorous daily demands.

When applied on metal sheet they offer resistance against vibrations, ingress of humidity and dirt. They also provide an additional seal to enclosure boxes.

Tolerances ISO 3302-1 1996 Class E-2/E-3

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Overall Width Overall Height View
1,093.9673 RM - 1,212.1516 RM Request the lead time here
9.4 mm
12.2 mm
633.1765 RM - 701.5799 RM 1 In stock
11.0 mm
18.9 mm
4.9912 RM - 4.9912 RM Request the lead time here
12.0 mm
9.5 mm
7.2846 RM - 7.2846 RM Request the lead time here
15.4 mm
12.0 mm
6.7449 RM - 6.7449 RM Request the lead time here
13.0 mm
8.5 mm
3.9119 RM - 3.9119 RM Request the lead time here
7.0 mm
10.0 mm
Bubble Gasket - Solid EPDM ; ; Overall Height - 12.2 mm | 0.48 in ; 2

551825

Price Range
1,212.1516 RM - 1,093.9673 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.2 mm
  • Overall Width
    9.4 mm
  • Colour
    Black
  • Material
    Solid EPDM
  • Type
    2
Bubble Gasket - Solid EPDM ; ; Overall Height - 18.9 mm | 0.744 in ; 1

551824

Price Range
701.5799 RM - 633.1765 RM

Stock Levels
1 In stock
Attributes
  • Overall Height
    18.9 mm
  • Overall Width
    11.0 mm
  • Colour
    Black
  • Material
    Solid EPDM
  • Type
    1
Sealing Gasket -Overall Height - 9.5 mm | 0.374 in; Overall Width - 12.0 mm | 0.472 in; Black; EPDM

20037291

Price Range
4.9912 RM - 4.9912 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    12.0 mm
  • Colour
    Black
  • Material
    EPDM
Sealing Gasket -Overall Height - 12.0 mm | 0.472 in; Overall Width - 15.4 mm | 0.606 in; Black; EPDM

20037390

Price Range
7.2846 RM - 7.2846 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    12.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    15.4 mm
  • Colour
    Black
  • Material
    EPDM
Sealing Gasket -Overall Height - 8.5 mm | 0.335 in; Overall Width - 13.0 mm | 0.512 in; Black; EPDM

20037383

Price Range
6.7449 RM - 6.7449 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    10.0 m
  • Overall Width
    13.0 mm
  • Colour
    Black
  • Material
    EPDM
Sealing Gasket -Overall Height - 10.0 mm | 0.394 in; Overall Width - 7.0 mm | 0.276 in; Black; EPDM

20037468

Price Range
3.9119 RM - 3.9119 RM

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Overall Length
    10.0 m
  • Overall Width
    7.0 mm
  • Colour
    Black
  • Material
    EPDM