Menu Search

Fibre Clips

In stock

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

Material: Nylon, PP;TPEColour: Black, Natural, Yellow, Green, Red, BlueMaterial Flammability Standard: UL94 V-0, UL94 V-2, UL94 HB;UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Number of Positions Number of Slots Mounting Method View
0.8971 RM - 0.994 RM 2048 In stock
6
3
Adhesive
14.0975 RM - 15.6204 RM 1019 In stock
2
Adhesive
15.8644 RM - 17.5781 RM 1694 In stock
2
Clip-On, Screw
13.3212 RM - 14.7606 RM 23 In stock
2
Clip-On, Screw
  • of 2
Fibre Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFEB-3-19

Price Range
0.994 RM - 0.8971 RM

Stock Levels
2048 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    8.4 mm
  • Overall Length
    20.6 mm
Fibre Clip - Adhesive ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-ASS

Price Range
15.6204 RM - 14.0975 RM

Stock Levels
1019 In stock
Attributes
  • Colour
    Yellow
  • Material
    Nylon 6
  • Mounting Method
    Adhesive
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip On ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-001

Price Range
17.5781 RM - 15.8644 RM

Stock Levels
1694 In stock
Attributes
  • Colour
    Red
  • Material
    Nylon 6
  • Mounting Method
    Clip-On, Screw
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip On ; Hole Diameter 4.5 mm | 0.177 in ; Overall Height 7.3 mm | 0.287 in ;

EFA04-64-001

Price Range
14.7606 RM - 13.3212 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Material
    Nylon 6
  • Mounting Method
    Clip-On, Screw
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm