Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Colour View
4.9276 RM - 5.4599 RM 2167 In stock
28.0 mm
M8
Black
KTSR-23M06M30 5.3461 RM - 5.9234 RM 25288 In stock
23.0 mm
M6
Black
2.7358 RM - 3.0312 RM 94042 In stock
15.0 mm
M4
Black
5.0934 RM - 5.6438 RM 46416 In stock
23.0 mm
M6
Black
5.5959 RM - 6.2006 RM 4444 In stock
28.0 mm
M8
Black
4.6684 RM - 5.1727 RM 147128 In stock
23.0 mm
M5
Black
5.4272 RM - 6.0139 RM 100289 In stock
28.0 mm
M8
Black
4.7706 RM - 5.286 RM 241792 In stock
23.0 mm
M6
Black
4.7928 RM - 5.3105 RM 68537 In stock
23.0 mm
M5
Black
466349 2.0686 RM - 4.0112 RM Request the lead time here
22.0 mm
M8
Black
4.7928 RM - 5.3105 RM 155722 In stock
23.0 mm
M6
Black
2.6949 RM - 2.9862 RM 110989 In stock
15.0 mm
M4
Black
5.1961 RM - 5.7576 RM 21659 In stock
23.0 mm
M6
Black
4.6019 RM - 5.0992 RM 64379 In stock
23.0 mm
M5
Black
2.8018 RM - 3.1047 RM 57960 In stock
15.0 mm
M4
Black
1.7581 RM - 3.4094 RM 35 In stock
22.0 mm
M6
Black
75.1193 RM - 79.0721 RM Request the lead time here
54.0 mm
M8
Black
82.8901 RM - 87.2521 RM 10 In stock
54.0 mm
M10
Black
27.5956 RM - 30.5771 RM 163 In stock
31.0 mm
M6
Black
33.0532 RM - 36.6237 RM 9 In stock
39.5 mm
M8
Black
  • of 3
Knurled Knob - Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-28M08M25

Price Range
5.4599 RM - 4.9276 RM

Stock Levels
2167 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Stem Height
    25.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M6 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-23M06M30

Price Range
5.9234 RM - 5.3461 RM

Stock Levels
25288 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Stem Height
    30.0 mm
  • Thread Length
    30.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M4 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-15M04M15

Price Range
3.0312 RM - 2.7358 RM

Stock Levels
94042 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Stem Height
    15.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in ; Knob Material - PA ; Stem Height - 40.0 mm | 1.575 in

KTSR-23M06M40

Price Range
5.6438 RM - 5.0934 RM

Stock Levels
46416 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Stem Height
    40.0 mm
  • Thread Length
    40.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M30

Price Range
6.2006 RM - 5.5959 RM

Stock Levels
4444 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Stem Height
    30.0 mm
  • Thread Length
    30.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M5 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M05M15

Price Range
5.1727 RM - 4.6684 RM

Stock Levels
147128 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Stem Height
    15.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M50

Price Range
6.0139 RM - 5.4272 RM

Stock Levels
100289 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Stem Height
    30.0 mm
  • Thread Length
    30.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M6 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M06M10

Price Range
5.286 RM - 4.7706 RM

Stock Levels
241792 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Stem Height
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M05M25

Price Range
5.3105 RM - 4.7928 RM

Stock Levels
68537 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Stem Height
    25.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M8 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ;

466349

Price Range
4.0112 RM - 2.0686 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
  • Thread Length
    15.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M06M15

Price Range
5.3105 RM - 4.7928 RM

Stock Levels
155722 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Stem Height
    15.0 mm
  • Thread Length
    15.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-15M04M10

Price Range
2.9862 RM - 2.6949 RM

Stock Levels
110989 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Stem Height
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M06M25

Price Range
5.7576 RM - 5.1961 RM

Stock Levels
21659 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Stem Height
    25.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M05M10

Price Range
5.0992 RM - 4.6019 RM

Stock Levels
64379 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Stem Height
    10.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M4 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-15M04M25

Price Range
3.1047 RM - 2.8018 RM

Stock Levels
57960 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Stem Height
    25.0 mm
  • Thread Length
    25.0 mm
  • Colour
    Black
Knurled Knob - Thread Size - M6 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ;

466348

Price Range
3.4094 RM - 1.7581 RM

Stock Levels
35 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
  • Thread Length
    15.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 12.5 mm | 0.492 in

1219106

Price Range
79.0721 RM - 75.1193 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    17.5 mm
  • Overall Height
    60.0 mm
  • Stem Diameter
    20.0 mm
Knurled Knob - Thread Size - M10 ; Thread Length - 50.0 mm | 1.969 in ; Knob Material - PA ; Stem Height - 12.5 mm | 0.492 in

1219104

Price Range
87.2521 RM - 82.8901 RM

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    54.0 mm
  • Knob Height
    17.5 mm
  • Overall Height
    80.0 mm
  • Stem Diameter
    20.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 20.0 mm | 0.787 in ; Knob Material - PP ; Stem Height - 11.5 mm | 0.453 in

1219115

Price Range
30.5771 RM - 27.5956 RM

Stock Levels
163 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Knob Height
    12.5 mm
  • Overall Height
    44.0 mm
  • Stem Diameter
    15.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 50.0 mm | 1.969 in ; Knob Material - PP ; Stem Height - 12.5 mm | 0.492 in

1219126

Price Range
36.6237 RM - 33.0532 RM

Stock Levels
9 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Knob Height
    14.0 mm
  • Overall Height
    76.5 mm
  • Stem Diameter
    17.0 mm