Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Distance Across Flats | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.1731 RM - 0.1913 RM | 1550 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 0.3394 RM - 0.3764 RM | 46 In stock |
M10
|
1.5 mm
|
0.669 in
17.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| 0020070000VR | 0.187 RM - 0.2064 RM | 2390 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
|
| 0.1378 RM - 0.1524 RM | 211339 In stock |
M5
|
0.8 mm
|
0.315 in
8.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.8353 RM - 0.9263 RM | 2342 In stock |
M12
|
1.75 mm
|
0.748 in
19.0 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 0020430000VR | 0.2647 RM - 0.2926 RM | 1499 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Drive
|
|
| 0.1888 RM - 0.2088 RM | 3468 In stock |
M4
|
0.7 mm
|
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 0.3023 RM - 0.3357 RM | 1378 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| 0.0984 RM - 0.1087 RM | 40 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| 1.2165 RM - 1.3476 RM | 4439 In stock |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 0.1536 RM - 0.1706 RM | 21040 In stock |
M3
|
0.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| 0.1572 RM - 0.1736 RM | 1000 In stock |
M2
|
0.4 mm
|
0.126 in
3.2 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.5164 RM - 1.6803 RM | Request the lead time here |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.5816 RM - 0.6447 RM | 19550 In stock |
M3.5
|
0.6 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.2049 RM - 1.3349 RM | 9000 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.3744 RM - 1.5231 RM | 500 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.3179 RM - 1.4606 RM | 52190 In stock |
M6
|
1.0 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
1.772 in
45.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.6014 RM - 1.7744 RM | Request the lead time here |
M8
|
1.25 mm
|
0.512 in
13.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive
|
||
| 0.4115 RM - 0.4559 RM | Request the lead time here |
M3
|
0.5 mm
|
0.197 in
5.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| 1.7999 RM - 1.9942 RM | 270 In stock |
M10
|
1.5 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive