Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.
Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | h1 | l2 | A/F | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|
| 34.0948 RM - 35.8893 RM | 479 In stock |
M6
|
4.0
|
2.0
|
10.0
|
20.0
|
||
| 80.081 RM - 84.2958 RM | 292 In stock |
M10
|
7.0
|
3.0
|
17.0
|
35.0
|
||
| 52.6076 RM - 55.3764 RM | Request the lead time here |
M6
|
4.0
|
2.0
|
10.0
|
40.0
|
||
| 32.7315 RM - 34.4543 RM | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
30.0
|
||
| 54.9763 RM - 57.8698 RM | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
20.0
|
||
| 18.4371 RM - 19.4074 RM | Request the lead time here |
M4
|
2.8
|
1.4
|
7.0
|
8.0
|
||
| 26.376 RM - 27.7642 RM | 416 In stock |
M5
|
3.5
|
1.6
|
8.0
|
20.0
|
||
| 38.798 RM - 40.84 RM | 494 In stock |
M6
|
4.0
|
2.0
|
10.0
|
25.0
|
||
| 47.0317 RM - 49.5071 RM | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
10.0
|
||
| 66.7342 RM - 70.2466 RM | 291 In stock |
M10
|
7.0
|
3.0
|
17.0
|
20.0
|
||
| 29.6288 RM - 31.1881 RM | 581 In stock |
M6
|
4.0
|
2.0
|
10.0
|
15.0
|
||
| 47.6674 RM - 50.1762 RM | Request the lead time here |
M6
|
4.0
|
2.0
|
10.0
|
35.0
|
||
| 19.7025 RM - 20.7395 RM | Request the lead time here |
M4
|
2.8
|
1.4
|
7.0
|
10.0
|
||
| 29.5538 RM - 31.1092 RM | 984 In stock |
M5
|
3.5
|
1.6
|
8.0
|
25.0
|
||
| 75.6321 RM - 79.6127 RM | 300 In stock |
M10
|
7.0
|
3.0
|
17.0
|
30.0
|
||
| 23.2852 RM - 24.5107 RM | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
15.0
|
||
| 43.0944 RM - 45.3625 RM | 151 In stock |
M6
|
4.0
|
2.0
|
10.0
|
30.0
|
||
| 62.2853 RM - 65.5635 RM | 282 In stock |
M10
|
7.0
|
3.0
|
17.0
|
15.0
|
||
| 20.1556 RM - 21.2165 RM | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
10.0
|
||
| 70.8801 RM - 74.6105 RM | 548 In stock |
M8
|
5.5
|
2.5
|
13.0
|
30.0